Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws166-0383: M20-2.5 x 60mm Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws166-0383: M20-2.5 x 60mm Hex Head Bolt
166-0383: M20-2.5 x 60mm Hex Head Bolt

Hex Head Bolt

Brand: Cat

Product Images
166-0383: M20-2.5 x 60mm Hex Head Bolt
166-0383: M20-2.5 x 60mm Hex Head Bolt

Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 166-0383

Units of Measure

USMetric
Bolt Length (in): 2.362
Thread Size (dia x pitch) (mm): M20x2.5
Bolt Length (mm): 60.0
Bolt Type: Hex Head
Coating: Zinc Flake
Grip Length (in): 0.295
Grip Length (mm): 7.5
Material: STEEL,Alloy Zinc,Nylon, 6, 6/12, 6/6 Plastic,Low Alloy Steel
Hand of Thread: RH
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 10.9
Thread Size (mm): M20
Locking Feature: Nylon Patch
View More
Compatible Models for part number 166-0383

TRACK-TYPE TRACTOR

D7R D7R II D7R SERIES D7R XR D7R LGP D7

MOTOR GRADER

24

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced