Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies166-2558: 1/4" Thread Quick Disconnect Coupling
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies166-2558: 1/4" Thread Quick Disconnect Coupling
166-2558: 1/4" Thread Quick Disconnect Coupling

Cat® 1/4" Thread Quick Disconnect Female Coupling used in Water Spray Tank

Brand: Cat

Product Images
166-2558: 1/4" Thread Quick Disconnect Coupling
166-2558: 1/4" Thread Quick Disconnect Coupling

Cat® 1/4" Thread Quick Disconnect Female Coupling used in Water Spray Tank

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 166-2558

Units of Measure

USMetric
Type: Straight
Outside Diameter (mm): 24.4
Thread: 1/4-18 NPTF
Outside Diameter (in): 1.0
Length (mm): 46.8
Length (in): 1.8
Hex Size (mm): 22.0
Hex Size (in): 0.9
Thread Size (in - TPI) (in): 0
Connector Type: NPTF to Quick Disconnect
Notes: NPTF Thread
Port Type: Female
Approx. Weight (kg): 1.0
Approx. Weight (lb): 2.2
View More
Compatible Models for part number 166-2558

MULTI TERRAIN LOADER

247 267 287 247B3 277B 267B 287B 257B 247B 257 277 257B3

COMPACT TRACK LOADER

259B3

SKID STEER LOADER

242B3 262 226B3 226B 248B 216B 246B 268B 236B 216 236 232 252 252B3 236B3 216B3 242B 232B 262B 252B 228 272D2 XHP 226 248 246 242 272D2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced