Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals166-2905: 3.16mm Thickness Integral Edge Bonded Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals166-2905: 3.16mm Thickness Integral Edge Bonded Seal
166-2905: 3.16mm Thickness Integral Edge Bonded Seal

Discover Cat's precision-engineered integral edge bonded seal. From gaskets to heavy-duty seals, ensure optimal performance with reliable parts.

Brand: Cat

Product Images
166-2905: 3.16mm Thickness Integral Edge Bonded Seal
166-2905: 3.16mm Thickness Integral Edge Bonded Seal
166-2905: 3.16mm Thickness Integral Edge Bonded Seal
166-2905: 3.16mm Thickness Integral Edge Bonded Seal
166-2905: 3.16mm Thickness Integral Edge Bonded Seal

Discover Cat's precision-engineered integral edge bonded seal. From gaskets to heavy-duty seals, ensure optimal performance with reliable parts.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 166-2905

Units of Measure

USMetric
Material Thickness (mm): 3.16
Material Thickness (in): 0.124
Primary Sealing Material: Nitrile (NBR)
Seal Shape: Rectangular
Material Description: Nitrile (NBR) rubber is capable of service temperatures of -40 to 100C and is resistant to fuel oils, gasoline, ultra low sulfur diesel fuel and lubricants. Nitrile rubber is not recommended for applications that require resistance to bio-diesel or coolant.
Material: Alloy Steel,Polyamide Plastic
Overall Width (mm): 313.0
Overall Length (mm): 847.0
View More
Compatible Models for part number 166-2905

PUMPER

SPP101

TRUCK ENGINE

C7 C9 3116 3126B 3126 3126E

INTEGRATED TOOLCARRIER

IT62G II IT62H IT38G II

WHEEL HARVESTER

570B

MATERIAL HANDLER

M325D MH M325D L MH

MOTOR GRADER

12M 12K 120H 160K 120K 135H 160 140M 140K 150 140K 2 140 120K 2

WHEEL SKIDDER

535C 535B 545C 525C 525B

TRACK-TYPE TRACTOR

DEUCE 30/30 D5N D6N

ASPHALT PAVER

AP1055 AP-1055F AP-755

MARINE ENGINE

3126B

PIPELAYER

561N

EXCAVATOR

324D FM LL 328D LCR 329D LN 325D FM LL 329D L 324D FM 324D M325D MH 326D L 325C L 322C 325C FM 329D 325D FM 325D L 325D MH 322C FM 324D LN M325D L MH 324D L 325C 325D

VIBRATORY COMPACTOR

CP-533D CS-531D CS-583D CS-573D CS-533D CP-563D CS-563D

MOBILE HYD POWER UNIT

329D L 324D LN 325D L 325C 325D

POWER PACKAGE

C7

TRACK LOADER

963C

PETROLEUM ENGINE

C7

COLD PLANER

PM-102

WHEEL LOADER

966F II 950G II 962H 950H 938G II 962G II 966D 966F 966E

FORWARDER

584HD 584 574

INDUSTRIAL TRACTOR

TK381 TK371

GEN SET ENGINE

3126B

ENGINE - MACHINE

3116

WHEELED EXCAVATOR

M325C MH

INDUSTRIAL ENGINE

3126 3126B 3116 C7

WHEEL FELLER BUNCHER

TK370 TK380 543 533 573

LOGGER

322C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced