Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals245-7339: 117.6mm Outer Diameter Crankshaft Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals245-7339: 117.6mm Outer Diameter Crankshaft Seal
245-7339: 117.6mm Outer Diameter Crankshaft Seal

Explore Cat® part 245-7339 is a rotation crankshaft seal for clockwise rotation ensures a tight seal, prevents leaks, and maintains engine efficiency.

Brand: Cat

Product Images
245-7339: 117.6mm Outer Diameter Crankshaft Seal
245-7339: 117.6mm Outer Diameter Crankshaft Seal
245-7339: 117.6mm Outer Diameter Crankshaft Seal
245-7339: 117.6mm Outer Diameter Crankshaft Seal
245-7339: 117.6mm Outer Diameter Crankshaft Seal

Explore Cat® part 245-7339 is a rotation crankshaft seal for clockwise rotation ensures a tight seal, prevents leaks, and maintains engine efficiency.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 245-7339

Units of Measure

USMetric
Seal Type: Lip Type
Primary Sealing Material: PTFE
Shaft Diameter (mm): 91.95
Bore Diameter (mm): 117.6
Overall Width (mm): 10.16
Shaft Diameter (in): 3.62
Bore Diameter (in): 4.629
Overall Width (in): 0.4
Material: Ethylene propylene diene terpolymer (EPDM) Rubber,Carbon Steel,Plastic Plastic
View More
Compatible Models for part number 245-7339

PUMPER

SPP101

GENERATOR

LC51XX SR4B

TRUCK ENGINE

C7 C9 3126B 3126E C-9 3114 3116 3126

INTEGRATED TOOLCARRIER

IT62G II IT62G IT62H IT38G II IT24F IT12B IT38G IT38F IT28G IT28F

SITE PREP TRACTOR

586C

MATERIAL HANDLER

M325D MH M325D L MH

MOTOR GRADER

120H 14 120K 135H 120H ES 160 140M 140K 140G 14L 150 140K 2 140 12H 12M 12K 160K 160M 140M 2 135H NA 160M 2 120H NA 120K 2

WHEEL SKIDDER

535C 535B 545C 525C 525B

TRACK-TYPE TRACTOR

D6R III D7R LGP D6R XL D6R II D5M D5N D6R D6T D6M D6N D7R D6R STD D6R LGP D7R XR

KNUCKLEBOOM LOADER

539

ASPHALT PAVER

AP1055 BG-2455D BG-2455C BG-240C AP-900B AP-1000B AP-1000D AP-1050B AP-1050 BG-260D BG-260C AP-1055B AP-1055F AP-1055D AP-1000 AP-755 BG-245C

MARINE ENGINE

3126B 3126 3116 C9 C7

TRACK FELLER BUNCHER

TK732 2390 2391 TK722 552 2 TK721 TK752 TK751 511 541 2 TK741 2290 522 521 2590 2491 521B 532 522B 541 551 552 TK711

PIPELAYER

561N 561M

EXCAVATOR

325D FM LL 325B L 336D 324D 336D2 L 322B LN 340D2 L 325C L 322C 336D LN 325C FM 330D FM 325D FM 325B LN 325D L 330C L 336D L 336D2 330C FM 324D L 330D L 325C 325D 322B L 324D FM LL 330D MH 328D LCR 329D LN 329D L 324D FM M325D MH 330D LN 336D2 GC 340D L 329D 330C LN 320B 325D MH 320B S 320B N 320B L 322C FM 330C 330D 324D LN 330C MH M325D L MH

VIBRATORY COMPACTOR

CP-533C CS-531D CS-531C CS-533C CP-563D CP-563C CS-583C CS-583D CB-634C CB-634D CS-573D CS-563C CS-563D

PETROLEUM PACKAGE

TH31-C9P

MOBILE HYD POWER UNIT

330D L 329D L 340D2 L 336D L 325D L 325C 325D 336D 330D 324D LN 330C

POWER PACKAGE

C7

WHEEL TRACTOR

613C II 627G 637G

GENERATOR SET

C9 GEN SET C9 XQP300 D250GC D300GC

COMBINE HARVESTER

460

ENGINE

C9 INDUSTRIAL

TRACK LOADER

973C 973D 963B 963C 953C

PETROLEUM ENGINE

C9 C7

SOIL COMPACTOR

815F II

BACKHOE LOADER

446D 446B

COLD PLANER

PM-102

WHEEL DOZER

814F II

LANDFILL COMPACTOR

816F II

WHEEL LOADER

928G 960F 950G II 950G 962H 950F 962G 950H 966D 966F 966E 966F II 938G II 924F 962G II 938G 938F 950F II

FORWARDER

584 584HD

INDUSTRIAL TRACTOR

TK381 TK371

GEN SET ENGINE

POWER SYS 3126B

ENGINE - MACHINE

3116 3114 C9 C-9

CHALLENGER

55 MTC735 MT765 MTC745 MT755 MT745 MT735 65C 65D MTC755 MTC765 35 45

COMBINE

470 465 460

ROTARY/TRACK DRILLS

MD5075 MD5075C

WHEELED EXCAVATOR

M325C MH M330D M325B

INDUSTRIAL ENGINE

3126 3126B 3116 C7 C9 C-9

WHEEL SCRAPER

613C 637E 637G 637D 627G

WHEEL FELLER BUNCHER

543 533 573 TK370 TK380

LOGGER

322C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced