Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsPistons & Other Piston ComponentsOther Piston Components166-3650: Articulated Piston Oil Jet Tube
HomeEngineEngine ComponentsPistons & Other Piston ComponentsOther Piston Components166-3650: Articulated Piston Oil Jet Tube
166-3650: Articulated Piston Oil Jet Tube

Oil Jet Tube

Brand: Cat

Product Images
166-3650: Articulated Piston Oil Jet Tube
166-3650: Articulated Piston Oil Jet Tube
166-3650: Articulated Piston Oil Jet Tube
166-3650: Articulated Piston Oil Jet Tube
166-3650: Articulated Piston Oil Jet Tube

Oil Jet Tube

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 166-3650

Units of Measure

USMetric
Width (mm): 101.6
Height (mm): 20.32
Notes: TUBE DIAMETER: 4.74
Length (in): 4.0
Material: Alloy Copper,Carbon Steel
Length (mm): 101.6
Height (in): 0.8
View More
Compatible Models for part number 166-3650

TRACK-TYPE TRACTOR

D8N

PIPELAYER

578

SOIL COMPACTOR

825C

REMAN ENGINE

3406E

WHEEL DOZER

824C

LANDFILL COMPACTOR

826C

WHEEL LOADER

980F II 980C 980F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced