Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws166-3777: M6-1 x 25mm Rounded Pan Head Internal Hex Screw
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws166-3777: M6-1 x 25mm Rounded Pan Head Internal Hex Screw
166-3777: M6-1 x 25mm Rounded Pan Head Internal Hex Screw

Cat® Button Head Machine Screw (Hex Socket Drive)

Brand: Cat

Product Images
166-3777: M6-1 x 25mm Rounded Pan Head Internal Hex Screw
166-3777: M6-1 x 25mm Rounded Pan Head Internal Hex Screw
166-3777: M6-1 x 25mm Rounded Pan Head Internal Hex Screw
166-3777: M6-1 x 25mm Rounded Pan Head Internal Hex Screw
166-3777: M6-1 x 25mm Rounded Pan Head Internal Hex Screw

Cat® Button Head Machine Screw (Hex Socket Drive)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 166-3777

Units of Measure

USMetric
Pitch (mm): 1.0
Hand of Thread: RH
Material: Alloy Steel,Alloy Zinc,Corrosion Preventative Fluid
Bolt Type: Rounded Head (pan)
Thread Size (in): 0
Coating: Zinc Flake-black
Bolt Length (in): 0.984
Class or Grade: Iso 898-1 Class 12.9
Thread Size (mm): M6
Bolt Length (mm): 25.0
Grip Length (in): 0.118
Thread Size (dia x pitch) (mm): M6x1
Grip Length (mm): 3.0
View More
Compatible Models for part number 166-3777

UNDERGROUND ART TRUCK

AD45

GENERATOR

XQ330 XQP500 XQP550 SR4 SR4B SR4BHV

TRUCK ENGINE

C7 C9 C-9

POWER MODULE

XQC1200 PP3516 PM3516 C32 3516B 3516C XQC1600 PMG3516 XQ35

WHEEL TRACTOR-SCRAPER

613G

WHEEL HARVESTER

550B 560B 550

OFF HIGHWAY TRUCK

777 773 798 AC 798 777E 789D 796 AC 794 AC 773GC

ROTARY CUTTER

RC7

ASPHALT COMPACTOR

CB8 CB7 CB10

TRACK-TYPE TRACTOR

D6R III D10 D5R LGP D6R XL D6R II D7R SERIES D5R2 D5R XL D6R D6T D6N D8 D8T D8R D10T2 D9T D7R II D6R LGP

WHEEL SKIDDER

525 515 545 535C 535B 545C 525C 525B

KNUCKLEBOOM LOADER

2484D 2484C 579C 579D 559C 559D 2384D 2384C

MINI HYD EXCAVATOR

302.5C

ASPHALT PAVER

AP500 PE636 AP400 AP300F AP355 AP555 AP300 AP355F AP455 SE47

MARINE ENGINE

3508C 3508B 3516B 3516C 3512C 3512B

MARINE AUXILIARY

3516C 3516B 3512C 3512B 3508B

PIPELAYER

583T PL83

ENGINE - GENERATOR SET

C3.3DE50E0 C7.1DE200E C1.5DE13.5

WHEEL TRACTOR

611 615C II 657G 613C II

GENERATOR SET

C18 GEN SET C18 GEN SE XQ425 XQP115 C6.6 DG125 G3406 G3520 C13 XQ375 C9 GEN SET G3516 G3512 XQ35 G3508 3516C GEN DG100 C7.1 G3516B G3516C G3516E C7.1DE150E0 G3516H C175-16GENSET 3508B C4.4 GEN S DG350 C4.4DE110E C9 3508 C27 3412C C4.4 XQP150 C32 D1500 C7.1DE200E 3516B GEN DG150 G3412 DG400 C7.1 GEN S C15 GEN SE C2.2 C13GENSET C175-20 3412 C32 GEN SET C175-16 DG30 CG137-12 DG500 C3.4 C3.3 XQP300 C3.3DE50E0 C3.3DE50E2 XQ230 C18 I6 G3520C 3516 C18 G3520E C15 3512 C13 G3520H G3520K 3512C 3512B XQP310 C15 I6 XQP60 DG80 3456 DG450 C4.4DE55E2 3406C C4.4DE88E0 C4.4DE65E3 C4.4DE88E3 C1.5 C3.3DE33E3 C3.3DE33E0 G3512E 3516C G3512H 3516B XQP30 3516C GEN SET G3512K XQP100 C4.4DE110E2 3516E

ENGINE

G3516C G3516H G3520 G3520H

PETROLEUM ENGINE

3508C 3516C C175-16 3512E 3512C

LOCOMOTIVE ENGINE

C175-16 3516C 3516B 3512B 3508B

BACKHOE LOADER

420XE 427F2 415 416 420F2 428F2 426 428 424 420 432F2 424B2 434 430 432 444F2 426 F2 444 440 450 422F2 434F2

PETROLEUM GEN SET

3512B 3512C C27 C15 C18 C32

COMPACT WHEEL LOADER

906 908M 906M 907M

WHEEL LOADER

907K 906K 906M 908K 908M 908 907 906

TELEHANDLER

TL642D TL943D TH306D TH514D

GEN SET ENGINE

3516B 3512B C3.4B G3520 G3516C C15 GEN SE 3508B

ENGINE - INDUSTRIAL

XQ20 3561B 3512B

INDUSTRIAL ENGINE

3516B 3512B 3512C DG60 3508B

ASPHALT SCREED

SE50 VT SE47 V SE47 FM SE47 VT

TRUCK

793F 794 AC 793F CMD 777D

QUARRY TRUCK

777E 773E

GAS ENGINE

G3512H G3512E G3516E G3516C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced