Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws166-4904: M36 Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws166-4904: M36 Hex Head Bolt
166-4904: M36 Hex Head Bolt

Cat® Hex Head Bolt is a fastening component used in equipment assembly, featuring a six-sided head for secure and reliable attachment of components

Brand: Cat

Product Images
166-4904: M36 Hex Head Bolt
166-4904: M36 Hex Head Bolt
166-4904: M36 Hex Head Bolt
166-4904: M36 Hex Head Bolt
166-4904: M36 Hex Head Bolt

Cat® Hex Head Bolt is a fastening component used in equipment assembly, featuring a six-sided head for secure and reliable attachment of components

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 166-4904

Units of Measure

USMetric
Bolt Length (in): 3.937
Thread Size (dia x pitch) (mm): M36x3
Bolt Length (mm): 100.0
Bolt Type: Hex Head
Coating: Zinc
Grip Length (in): 0.354
Grip Length (mm): 9.0
Material: STEEL,Alloy Zinc,Carbon Steel
Hand of Thread: RH
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 8.8
Thread Size (mm): M36
Locking Feature: None
View More
Compatible Models for part number 166-4904

FRONT SHOVEL

5080

EXCAVATOR

325B L 330B L 330D L 345B II 345B L 330C 345C L 325C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced