Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts166-7718: 1/2" Conduit Fitting Nut
HomeHardware, Seals, & ConsumablesHardwareFastenersNuts166-7718: 1/2" Conduit Fitting Nut
166-7718: 1/2" Conduit Fitting Nut

Cat® Conduit Fitting Nut secures the electrical conduit in place, preventing it from loosening due to vibrations or movement

Brand: Cat

fallback-image
166-7718: 1/2" Conduit Fitting Nut

Cat® Conduit Fitting Nut secures the electrical conduit in place, preventing it from loosening due to vibrations or movement

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 166-7718

Units of Measure

USMetric
Thickness (mm): 4.05
Thickness (in): 0.159
Nut Type: Round (spanner Or Bearing)
Thread Size (in - TPI) (in): 1/2-14
Hand of Thread: RH
Material: Carbon Steel,Alloy Zinc
Thread Size (in): 0.02
Coating: Mechanical Zinc
Thread Size (mm): 0.500
Thread Size (dia x pitch) (mm): 1/2x14
Drive (mm): 99,999.99
Drive (in): 3937.008
View More
Compatible Models for part number 166-7718

GEN SET ENGINE

3608 3606 C280-16 3616

MARINE AUXILIARY

3608

MARINE ENGINE

3616 3612 C280-16 C280-12 C280-6 C280-8

PETROLEUM ENGINE

C280-12

GAS ENGINE

G3612 G3616

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced