Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals167-2188: Buffer Seal
HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals167-2188: Buffer Seal
167-2188: Buffer Seal

Seal Shape: Type D

Brand: Cat

Product Images
167-2188: Buffer Seal
167-2188: Buffer Seal

Seal Shape: Type D

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 167-2188

Units of Measure

USMetric
Rod Diameter (mm): 41.28
Groove Diameter - B (+/- 0.127 mm) (mm): 3.56
Material: Acetal Plastic,Aliphatic Polyketone Plastic,Polyurethane Plastic
Groove Width - A (+/- 0.005inch) (in): 2.16
Seal Shape: Type D
Groove Width - A (+/- 0.127 mm) (mm): 54.81
Groove Diameter - B (+/- 0.005inch) (in): 0.14
Rod Diameter (in): 1.63
View More
Compatible Models for part number 167-2188

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced