Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals167-2225: Tilt Cylinder Buffer Seal
HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals167-2225: Tilt Cylinder Buffer Seal
167-2225: Tilt Cylinder Buffer Seal

Cat® Tilt Cylinder Buffer Seal helps control internal pressure and reduce impact within the tilt cylinder during operation

Brand: Cat

Product Images
167-2225: Tilt Cylinder Buffer Seal
167-2225: Tilt Cylinder Buffer Seal
167-2225: Tilt Cylinder Buffer Seal
167-2225: Tilt Cylinder Buffer Seal
167-2225: Tilt Cylinder Buffer Seal

Cat® Tilt Cylinder Buffer Seal helps control internal pressure and reduce impact within the tilt cylinder during operation

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 167-2225

Units of Measure

USMetric
Rod Diameter (mm): 139.7
Groove Diameter - B (+/- 0.127 mm) (mm): 6.35
Material: Acetal Plastic,Aliphatic Polyketone Plastic,Polyurethane Plastic
Groove Width - A (+/- 0.005inch) (in): 6.12
Seal Shape: Type D
Groove Width - A (+/- 0.127 mm) (mm): 155.35
Groove Diameter - B (+/- 0.005inch) (in): 0.25
Rod Diameter (in): 5.5
View More
Compatible Models for part number 167-2225

LOAD HAUL DUMP

R1700G R2900 R1700 II R2900G

WHEEL LOADER

992G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced