Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws168-4510: M10-1.5 x 70mm Hex Head Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
168-4510: M10-1.5 x 70mm Hex Head Bolt
168-4510: M10-1.5 x 70mm Hex Head Bolt

Cat® M10 Steel Hexagonal Self Locking Bolt

Brand: Cat

Product Images
168-4510: M10-1.5 x 70mm Hex Head Bolt
168-4510: M10-1.5 x 70mm Hex Head Bolt
168-4510: M10-1.5 x 70mm Hex Head Bolt
168-4510: M10-1.5 x 70mm Hex Head Bolt
168-4510: M10-1.5 x 70mm Hex Head Bolt

Cat® M10 Steel Hexagonal Self Locking Bolt

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 168-4510
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 168-4510

Units of Measure

USMetric
Bolt Length (in): 2.756
Thread Size (dia x pitch) (mm): M10x1.5
Bolt Length (mm): 70.0
Bolt Type: Hex Head
Coating: Zinc Flake-black
Grip Length (in): 1.732
Grip Length (mm): 44.0
Material: STEEL,Alloy Zinc,Nylon, 6, 6/12, 6/6 Plastic,Low Alloy Steel
Hand of Thread: RH
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 10.9
Thread Size (mm): M10
Locking Feature: Nylon Patch
View More
Compatible Models for part number 168-4510

TRACK-TYPE TRACTOR

D9T D11T D7E

INTEGRATED TOOLCARRIER

IT62G

SOIL COMPACTOR

825H

BACKHOE LOADER

434 442D 430D 422E 438C 426C 415 416 424D 416E 428 436C 420D 432D 416C 428E 428C

WHEEL DOZER

844 834G 854G 834H 854K 824H 844H 844K

LANDFILL COMPACTOR

836H 836G 826H 826G II

WHEEL LOADER

993K 988G 988H 972G 966 992G 972 992K 990 II 966G 994F 962G 990K 990H 990 993

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert