Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits169-7827: Hydraulic Cylinder Seal Kit
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits169-7827: Hydraulic Cylinder Seal Kit

Parts included in this kit

No results available.

105-7265: Stick Cylinder Piston Ring Seal

Quantity: 1

133-6784: SEAL

Quantity: 1

099-6973: SEAL A

Quantity: 1

093-1475: 10.20mm Thick Seal U Cup

Quantity: 1

099-6974: 85.20mm Internal Diameter Ring

Quantity: 3

105-2630: 81.98mm Inner Diameter Stick Cylinder Piston Ring

Quantity: 1

099-6976: 90mm Outer Diameter Piston Guide

Quantity: 1

095-1624: 5.7 x 84.6mm 90A NBR O-Ring

Quantity: 2

165-9281: Single Lip Wiper Seal

Quantity: 1

095-1671: 3.1 x 94.4mm 75A NBR O-Ring

Quantity: 1

093-1518: 60mm Inner Diameter Backup Ring

Quantity: 1

Showing 1 to 11 of 11

DescriptionSpecificationsCompatible Models

Description for part number 169-7827

Description:Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal of a hydraulic cylinder.Attributes:Cat® Hydraulic Cylinder Seal Kits contain genuine Cat® seals, many of which feature proprietary materials and patented designs for superior compression set and broader temperature applications. All are matched to your application, helping to ensure top performance and long wear life. Also, because Cat® Hydraulic Cylinder Seal Kits provide all seals required for a complete reseal, customers are provided with a quick solution during time sensitive repairs. This ensures maximum uptime and productivity.Recommended Application: Cat® Hydraulic Cylinder Seal Kit application is specific to a cylinder group part number and incorporates the most recent engineering improvements.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Specifications for part number 169-7827

We are still working on adding a specification for this part.

Compatible Models for part number 169-7827

MINI HYD EXCAVATOR

307D 307C 308D 307B 308C

WHEELED EXCAVATOR

M330D

EXCAVATOR

320E L 325D MH M325D MH 330D MH 345C MH M325D L MH 324D L 324E L 330D L 336E L 330D 345C

MATERIAL HANDLER

M325D L MH

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced