Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits169-7830: Hydraulic Cylinder Seal Kit
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits
169-7830: Hydraulic Cylinder Seal Kit
169-7830: Hydraulic Cylinder Seal Kit

Hydraulic Cylinder Seal Kit

Brand: Cat

Product Images
169-7830: Hydraulic Cylinder Seal Kit
169-7830: Hydraulic Cylinder Seal Kit

Hydraulic Cylinder Seal Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

093-1476: SEAL-U-CUP
093-1476: SEAL-U-CUPQuantity: 1
105-7388: RING
105-7388: RINGQuantity: 1
126-2149: SEAL
126-2149: SEALQuantity: 1
099-0699: 90.2mm ID Bucket Cylinder Backup Ring
099-0699: 90.2mm ID Bucket Cylinder Backup RingQuantity: 1
095-1625: 5.7 x 89.6mm 90A NBR O-Ring
095-1625: 5.7 x 89.6mm 90A NBR O-RingQuantity: 1
6V-8467: 3.1 x 99.4mm 75A NBR O-Ring
6V-8467: 3.1 x 99.4mm 75A NBR O-RingQuantity: 1
096-1055: 65mm ID Scarf Cut Backup Ring
096-1055: 65mm ID Scarf Cut Backup RingQuantity: 1
119-5456: 99.822 Outer Diameter Piston Guide Ring
119-5456: 99.822 Outer Diameter Piston Guide RingQuantity: 1
165-9282: 65mm Shaft Diameter Bucket Cylinder Lip Type Seal
165-9282: 65mm Shaft Diameter Bucket Cylinder Lip Type SealQuantity: 1
9X-7298: 100mm Bore Diameter 2-Piece Seal
9X-7298: 100mm Bore Diameter 2-Piece SealQuantity: 1
Showing 1 to 10 of 10
DescriptionSpecificationsCompatible Models
Specifications for part number 169-7830

We are still working on adding a specification for this part.

Compatible Models for part number 169-7830

MINI HYD EXCAVATOR

307B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert