Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUndercarriageTrack ComponentsTrack Shoes169-8092: Track Shoe
Home
UndercarriageTrack ComponentsTrack Shoes
169-8092: Track Shoe
169-8092: Track Shoe

Cat® Track Shoe Triple Grouser, 450mm Wide, Regular Joint, Rubber Pad, Slotted Hole

Brand: Cat

Product Images
169-8092: Track Shoe
169-8092: Track Shoe
169-8092: Track Shoe
169-8092: Track Shoe
169-8092: Track Shoe
Contact your dealer for replacement options.

Cat® Track Shoe Triple Grouser, 450mm Wide, Regular Joint, Rubber Pad, Slotted Hole

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
Compare Alternate Parts
169-8092
This part:
169-8092: Track Shoe
Bolt Size (in)

0.5511

Shoe Width (in)

17.717

Plate Thickness (in)

0.236

Description

Cat® Track Shoe Triple Grouser, 450mm Wide, Regular Joint, Rubber Pad, Slotted Hole

598-9997
This part:
598-9997: Track Shoe
Weight (lb)

0.4

Plate Thickness (in)

0.236

Shoe Width (in)

17.717

Description

Cat® Track Shoe Triple Grouser, 450mm Wide, Regular Joint, Slotted Hole

145-2948
This part:
145-2948: Track Shoe
Bolt Size (in)

5/8

Track Pitch (in)

6.1

Shoe Width (in)

17.717

Description

Cat® Track Shoe Triple Grouser, 450mm Wide, Regular Joint

136-2400
This part:
136-2400: Track Shoe
Bolt Size (in)

5/8

Track Pitch (in)

6.1

Shoe Width (in)

17.717

Description

Cat® Track Shoe Triple Grouser, 450mm Wide, Regular Joint

Related parts
169-8088
169-8088: Segment Rubber Belt Shoe
Check Price
599-0012
599-0012: Track Shoe
Check Price
145-2950
145-2950: 600mm Width Triple Grouser Track Shoe
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert