Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits170-0560: Water Pump Rebuild Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
170-0560: Water Pump Rebuild Kit
170-0560: Water Pump Rebuild Kit

Main Water Pump Rebuild Kit

Brand: Cat

Product Images
170-0560: Water Pump Rebuild Kit
170-0560: Water Pump Rebuild Kit
170-0560: Water Pump Rebuild Kit

Main Water Pump Rebuild Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

6H-3957: 40mm Heat Treated Ball Bearing
6H-3957: 40mm Heat Treated Ball BearingQuantity: 2
6K-3771: 7/16''-14 x 1 1/2'' 12-Point Head Bolt
6K-3771: 7/16''-14 x 1 1/2'' 12-Point Head BoltQuantity: 1
0S-1594: 3/8-16 Hexagonal Head Bolt
0S-1594: 3/8-16 Hexagonal Head BoltQuantity: 1
154-4482: 22.23mm Inner Diameter Lip Type Seal
154-4482: 22.23mm Inner Diameter Lip Type SealQuantity: 1
4N-5834: 13mm Thick Foam Filter
4N-5834: 13mm Thick Foam FilterQuantity: 1
172-5185: 47.8mm Outer Diameter Water Pump Shaft
172-5185: 47.8mm Outer Diameter Water Pump ShaftQuantity: 1
1K-6985: Internal Retaining Ring
1K-6985: Internal Retaining RingQuantity: 1
262-4378: 23.8mm Wide Water Pump Seal
262-4378: 23.8mm Wide Water Pump SealQuantity: 1
9X-6458: 3/8" ID Steel Flat Washer
9X-6458: 3/8" ID Steel Flat WasherQuantity: 1
Showing 1 to 9 of 9
DescriptionSpecificationsCompatible Models
Specifications for part number 170-0560

We are still working on adding a specification for this part.

Compatible Models for part number 170-0560

TRUCK ENGINE

1673C G3306 3306C 3306B 3306

WHEEL TRACTOR

623 615C 627B 627E 615C II 615 621R 621S

SOIL COMPACTOR

815B

LOAD HAUL DUMP

R1300G

WHEEL DOZER

814B

LANDFILL COMPACTOR

816B

MOTOR GRADER

12H NA 12G 120G 12H ES 14H NA 163H NA 160G 140H 140G 140H NA 130G 140H ES 143H 160H NA 160H ES 14G

WHEEL LOADER

966F II 936F 950B/950E 966D 966F G936 950B 950F 970F 966R 950F II

WHEEL SKIDDER

528B 528 518C 530B

TRACK-TYPE TRACTOR

D6H XL D6H XR D7H D4E D6H

ENGINE - MACHINE

3304

GEN SET ENGINE

3306 3304 3304B

ARTICULATED TRUCK

D250E D250B

MARINE ENGINE

3304 3306 3304B 3306B

INDUSTRIAL ENGINE

3304 3306 D333C D330C 3304B

WHEEL SCRAPER

627B 627E 615C 637E

FRONT SHOVEL

235C

EXCAVATOR

235C 235D E300 350-A

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert