Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits170-0570: Main Water Pump Rebuild Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits
170-0570: Main Water Pump Rebuild Kit
170-0570: Main Water Pump Rebuild Kit

Main Water Pump Rebuild Kit

Brand: Cat

Product Images
170-0570: Main Water Pump Rebuild Kit
170-0570: Main Water Pump Rebuild Kit

Main Water Pump Rebuild Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Parts included in this kit

No results available.

172-5185: 47.8mm Outer Diameter Water Pump Shaft
172-5185: 47.8mm Outer Diameter Water Pump ShaftQuantity: 1
4S-9191: 12mm Inner Diameter Washer
4S-9191: 12mm Inner Diameter WasherQuantity: 1
1K-6985: Internal Retaining Ring
1K-6985: Internal Retaining RingQuantity: 1
8H-9789: 72mm Outer Diameter Ball Bearing
8H-9789: 72mm Outer Diameter Ball BearingQuantity: 1
9X-6458: 3/8" ID Steel Flat Washer
9X-6458: 3/8" ID Steel Flat WasherQuantity: 1
169-1750: 24.12mm Wide Water Pump Seal
169-1750: 24.12mm Wide Water Pump SealQuantity: 1
6H-3957: 40mm Heat Treated Ball Bearing
6H-3957: 40mm Heat Treated Ball BearingQuantity: 1
0S-1594: 3/8-16 Hexagonal Head Bolt
0S-1594: 3/8-16 Hexagonal Head BoltQuantity: 2
172-0038: 0.8mm Thick Water Pump Gasket
172-0038: 0.8mm Thick Water Pump GasketQuantity: 1
154-4482: 22.23mm Inner Diameter Lip Type Seal
154-4482: 22.23mm Inner Diameter Lip Type SealQuantity: 1
3B-8428: Track Bolt
3B-8428: Track BoltQuantity: 1
4N-5834: 13mm Thick Foam Filter
4N-5834: 13mm Thick Foam FilterQuantity: 1
Showing 1 to 12 of 12
DescriptionSpecificationsCompatible Models
Specifications for part number 170-0570

Units of Measure

USMetric
Width (mm): 81.3
Height (mm): 81.3
Length (in): 8
Height (in): 3.2
Kit Contains: Bearing, filter, retainer, seals
Length (mm): 203.2
View More
Compatible Models for part number 170-0570

GENERATOR

SR4

TRUCK ENGINE

3306C 3306B 3306

QUICK COUPLER

QUICK COUPLE

LOAD HAUL DUMP

R1300

TRACK SKIDDER

527 517 527 OEM D4HTSK III

WHEEL SKIDDER

515 545 528B

TRACK-TYPE TRACTOR

D6H XL D7R D6H XR D6G SR D7G D7H D6GC D6H II D6G2 XL D4H D5E D6D D7G2 D6R D6E D6G D6H

MARINE ENGINE

3306B 3304 3306 3304B

PIPELAYER

572G 572R

EXCAVATOR

330 L 330-A L 235 350-A 330B L 330-A 235B 235C 235D 350-A L 330B 350 L

VIBRATORY COMPACTOR

CB-534

WHEEL TRACTOR

615 611 615C 627E 627F 615C II 637E

GENERATOR SET

3306B 3304B G3306B

TRACK LOADER

973C 963

SOIL COMPACTOR

815F

WHEEL DOZER

814F

LANDFILL COMPACTOR

816F

WHEEL LOADER

966F II 960F 950B/950E 950B 950F 924G 966F 970F 950F II

CHALLENGER

65C 65D 65

GEN SET ENGINE

3306 3304 3304B 3306B

ARTICULATED TRUCK

D250E D25D D30D D250E II D300E

INDUSTRIAL ENGINE

3304 3306 D333C 3306B D330C

WHEEL SCRAPER

637E 637G 637D 627G 627F 627B 627E 615C

QUICK COUPLER-MWL

QUICK COUPLER

GAS ENGINE

G3306B G3304B G3306

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert