Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws170-8555: M16-2 x 90mm Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws170-8555: M16-2 x 90mm Hex Head Bolt
170-8555: M16-2 x 90mm Hex Head Bolt

Cat® Hexagonal Head Bolt is a threaded fastener with a six-sided head, designed to be tightened or loosened using a wrench or socket

Brand: Cat

Product Images
170-8555: M16-2 x 90mm Hex Head Bolt
170-8555: M16-2 x 90mm Hex Head Bolt
170-8555: M16-2 x 90mm Hex Head Bolt
170-8555: M16-2 x 90mm Hex Head Bolt
170-8555: M16-2 x 90mm Hex Head Bolt

Cat® Hexagonal Head Bolt is a threaded fastener with a six-sided head, designed to be tightened or loosened using a wrench or socket

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 170-8555

Units of Measure

USMetric
Bolt Length (in): 3.543
Thread Size (dia x pitch) (mm): M16x2
Bolt Length (mm): 90.0
Bolt Type: Hex Head
Coating: Zinc Flake
Grip Length (in): 0.236
Grip Length (mm): 6.0
Material: Steel,Alloy Zinc,Low Alloy Steel
Hand of Thread: RH
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 10.9
Thread Size (mm): M16
Locking Feature: None
View More
Compatible Models for part number 170-8555

GENERATOR SET

C32

ROTARY MIXER

RM800

MULTI PROCESSOR

MP40 VT60

RECLAIMER MIXER

RM800

CRUSHER

P360

EJECTOR TRUCK

740 730C2 EJ 730 740B 730C

WHEEL DOZER

844

ROTARY CUTTER

RC7

WHEEL LOADER

990 II

TELEHANDLER

TH3510D TH3510 TH408D TH306D TH357D TH357 TH514D TH408

ROAD RECLAIMER

RM600 RM800

CHALLENGER

MTC735 MTC745 MTC755 MTC765

ARTICULATED TRUCK

745C 725C 730 EJECTOR 725 730C2 740C 740B 725C2 740 735C 740 GC 735B 745 730 730C 735 OEM 735

RAKE-LANDSCAPE

LR18 LR18B LR15 LR15B

ASPHALT PAVER

AP555 AP1055 AP500 BG1000E AP-1055F AP-1055E AP455 AP655 AP655F PE636 SE47 AP-1000E AP-1000F AP400 AP655F L AP600 AP600F AP1000

LANDSCAPE RAKE

LR18B LR15B LR116 LR119

MINING EXCAVATOR

5110B

ASPHALT SCREED

AS2302C SE60 VT XW SE47 V SE60 V XW SE60VT XW

SHEAR-DEMOLITION/SCRAP

VHS-60 S365

EXCAVATOR

385C L 365C L 374D L 390D 365B II 390D L 365B L 365C 385B 385C 365B

MOBILE HYD POWER UNIT

385C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced