Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsWiring Harnesses & CablesConnectorsConnector Components170-9371: Fuse Panel
HomeElectrical & ElectronicsWiring Harnesses & CablesConnectorsConnector Components170-9371: Fuse Panel
170-9371: Fuse Panel

Cat® Electrical Fuse Panel Base

Brand: Cat

Product Images
170-9371: Fuse Panel
170-9371: Fuse Panel
170-9371: Fuse Panel
170-9371: Fuse Panel
170-9371: Fuse Panel

Cat® Electrical Fuse Panel Base

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 170-9371

Units of Measure

USMetric
Overall Length (in): 9.84
Overall Length (mm): 250.0
Overall Thickness (in): 1.48
Overall Thickness (mm): 37.5
Overall Width (in): 5.12
Overall Width (mm): 130.0
Weight (kg): 0.3
Weight (lb): 0.66
View More
Compatible Models for part number 170-9371

MINI HYD EXCAVATOR

307C

FRONT SHOVEL

5080

EXCAVATOR

375-A 330-A 320-A 322-A 315-A L 320 L 322 L 330-A L 320-A L 314D LCR 314D CR 315-A 322-A L 314C 320-A N 311C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced