Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits170-9999: Hydraulic Cylinder SEAL KIT - STANDARD SIZE
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits170-9999: Hydraulic Cylinder SEAL KIT - STANDARD SIZE
170-9999: Hydraulic Cylinder SEAL KIT - STANDARD SIZE

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Product Images
170-9999: Hydraulic Cylinder SEAL KIT - STANDARD SIZE
170-9999: Hydraulic Cylinder SEAL KIT - STANDARD SIZE

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Parts included in this kit

No results available.

170-9843: 79mm Inner Diameter Buffer Seal
170-9843: 79mm Inner Diameter Buffer SealQuantity: 1
143-8027: Hydraulic Cylinder Piston Ring
143-8027: Hydraulic Cylinder Piston RingQuantity: 1
096-1054: 80mm Inner Diameter Backup Ring
096-1054: 80mm Inner Diameter Backup RingQuantity: 1
099-0681: Hydraulic Cylinder Head Backup Ring
099-0681: Hydraulic Cylinder Head Backup RingQuantity: 3
185-9050: 64.48mm Inner Diameter Stick Cylinder Seal Ring
185-9050: 64.48mm Inner Diameter Stick Cylinder Seal RingQuantity: 1
9X-3592: 120mm Bore Diameter Two Piece Seal
9X-3592: 120mm Bore Diameter Two Piece SealQuantity: 1
095-1676: 3.1 x 119.4mm 75A NBR O-Ring
095-1676: 3.1 x 119.4mm 75A NBR O-RingQuantity: 1
143-8028: RING
143-8028: RINGQuantity: 1
143-8035: RING
143-8035: RINGQuantity: 1
165-9285: 11mm Outer Diameter Lip Type Seal
165-9285: 11mm Outer Diameter Lip Type SealQuantity: 1
170-9859: Cat® U-Cup Seal
170-9859: Cat® U-Cup SealQuantity: 1
095-1628: 5.7 x 109.6mm 90A NBR O-Ring
095-1628: 5.7 x 109.6mm 90A NBR O-RingQuantity: 2
Showing 1 to 12 of 12
DescriptionSpecificationsCompatible Models
Specifications for part number 170-9999

We are still working on adding a specification for this part.

Compatible Models for part number 170-9999

EXCAVATOR

312C L 345B II 314C 312C 345C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced