Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws171-9332: M24-2 x 70mm Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws171-9332: M24-2 x 70mm Hex Head Bolt
171-9332: M24-2 x 70mm Hex Head Bolt

Cat® M24 Hexagonal Bolt provides secure fastening, holds parts together, and forms a strong and reliable connection

Brand: Cat

Product Images
171-9332: M24-2 x 70mm Hex Head Bolt
171-9332: M24-2 x 70mm Hex Head Bolt

Cat® M24 Hexagonal Bolt provides secure fastening, holds parts together, and forms a strong and reliable connection

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 171-9332

Units of Measure

USMetric
Bolt Length (in): 2.756
Bolt Length (mm): 70.0
Bolt Type: Hex Head
Grip Length (in): 1.22
Grip Length (mm): 31.0
Locking Feature: None
Hand of Thread: RH
Thread Size (dia x pitch) (mm): M24x2
Thread Size (in): 0
Thread Size (mm): M24
View More
Compatible Models for part number 171-9332

MINI HYD EXCAVATOR

307C 307B 308C

ASPHALT PAVER

AP300F AP355F

ROTARY/TRACK DRILLS

MD6290

ASPHALT SCREED

AS4173 SE34V SE34VT

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced