Caterpillar
Caterpillar
Complete your tax details anytime right here.

Explore our new page design.

New Parts Page

Check out our new parts page design!

You are viewing the recently updated parts page. If you prefer the original version select "Not now" or you can continue enjoying the new page

172-0852: Creeper

172-0852: Creeper

Cat® Plastic Creeper

Brand: Cat

Product Images

172-0852: Creeper

172-0852: Creeper

Cat® Plastic Creeper

Brand: Cat

Description for part number 172-0852

Description:
Cat plastic creeper helps worker to do low to the ground projects without crawling or scooting on their backs.

Attributes:
• Surface is resistant to solvents, greases, and fuels
• Body-fitting design contoured to provide optimum comfort
• Rugged, one-piece with plastic body construction
• Six pop-in urethane wheels resist corrosion and provide a smooth rid

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Specifications for part number 172-0852

Units of Measure

    Overall Width (in):

    17.6

    Overall Length (in):

    38.0

    Clearance (in):

    0.9

    Material Description:

    Plastic

    Standard Color:

    Yellow

    Dimensions (in):

    38.0 x 17.5 x 4.0

    Overall Height (in):

    4.0

    Wheel Size (in):

    2.0

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced