Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeWorkshop SuppliesToolsWrenches185-3630: Filter Strap Wrench Assembly
Home
Workshop SuppliesToolsWrenches
185-3630: Filter Strap Wrench Assembly
185-3630: Filter Strap Wrench Assembly

Shop Cat® part 185-3630 filter strap wrench is used to tighten or loosen spin-on oil and fuel filters.

Brand: Cat

Product Images
185-3630: Filter Strap Wrench Assembly
185-3630: Filter Strap Wrench Assembly

Shop Cat® part 185-3630 filter strap wrench is used to tighten or loosen spin-on oil and fuel filters.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 185-3630

Units of Measure

USMetric
Weight (kg): 0.36
Weight (lb): 0.794
Overall Width (in): 3
Overall Height (in): 2
Material: Carbon Steel
Overall Width (mm): 76.2
Overall Length (in): 3.5
Overall Height (mm): 50.8
Overall Length (mm): 88.9
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert