Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws172-5291: M10-1.5 x 30mm Rounded Pan Head Hexalobular Screw
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws172-5291: M10-1.5 x 30mm Rounded Pan Head Hexalobular Screw
172-5291: M10-1.5 x 30mm Rounded Pan Head Hexalobular Screw

Machine Screw

Brand: Cat

Product Images
172-5291: M10-1.5 x 30mm Rounded Pan Head Hexalobular Screw
172-5291: M10-1.5 x 30mm Rounded Pan Head Hexalobular Screw
172-5291: M10-1.5 x 30mm Rounded Pan Head Hexalobular Screw
172-5291: M10-1.5 x 30mm Rounded Pan Head Hexalobular Screw
172-5291: M10-1.5 x 30mm Rounded Pan Head Hexalobular Screw

Machine Screw

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 172-5291

Units of Measure

USMetric
Hand of Thread: RH
Material: Low Alloy Steel,Alloy Steel,Alloy Zinc
Bolt Type: Rounded Head (pan)
Thread Size (in): 0
Coating: Zinc Flake-black
Class or Grade: Iso 898-1 Class 10.9
Bolt Length (in): 1.181
Thread Size (mm): M10
Bolt Length (mm): 30.0
Grip Length (in): 0.177
Thread Size (dia x pitch) (mm): M10x1.5
Grip Length (mm): 4.5
View More
Compatible Models for part number 172-5291

UNDERGROUND ART TRUCK

AD63

LOAD HAUL DUMP

R2900 XE

OFF HIGHWAY TRUCK

793D 793F 798 AC 789 785 793 798 789G 789D 796 AC 794 AC

MATERIAL HANDLER

MH3250 MH3260 MH3022 MH3024 MH3032 MH3040 MH3050 MH3295

MOTOR GRADER

18M3 16 18 16M3

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6015 6015B

ASPHALT COMPACTOR

CW16 CB8 CB7 CB16 CB15 CB13 CB10

TRACK-TYPE TRACTOR

D6T LGP D6R III D10 D11 D6T LGPPAT D6R II D6T XW D6T XL D6T D9 D8 D8T D10T2 D9T D8R II D6T XL PAT D6T XW PAT D10T D11T D7R II

ROTARY DRILL

MD6200

MINI HYD EXCAVATOR

305.5E2 301.7CR 301.8 301.9 301.6 301.5 308.5 303CR 305.5 GC 308 307.5 307 302CR 310 303.5CR 302.7CR

ASPHALT PAVER

AP1055 AP500 PE636 AP400 AP555 AP455 SE47 AP1000

OEM MOB HYD PWR UNIT

336MHPU

PIPELAYER

572R II

EXPANDED MINING PRODUCTS

LD350

EXCAVATOR

336E LN 316F L 336E LH 349F LXE 316 GC 349D L 312E 323F SA 312F 320D LN 336D 324D 336E 312D 324E 336F 320D3 GC 315D L 333 GC 336D2 L 312F GC 323F 336F XE 374F L 323D 318B N 390F 320D L 349E L 336E LNH 315 GC MH3040 336D LN 319D LN 340MHPU 3101 323D LN 340F L UHD 349E L VG 324E LN 352F XE VG 345D 326 GC 349 GC 336 MHPU 320E L 349F L 326D2 349D2 319D L 352F-VG 317 315 323D2 L 313 320GX 320D LRR 326F L 336D L 323F OEM 336D2 320F L 336F L XE 323E LN 326GC OTHER 320 GX 330F LN 324D L 350 OEM 313F 330GC 336E L 320 GC 349E 336E H 349F 320E RR 325F 352 UHD 312D2 318E L 340 352F 312D L 340F 349 336 GC 345 328D LCR 329D LN 313 GC 329D L 340F L LRE 349D2 L 336F LN XE 320E LRR 352 350 325F LCR 323F LN 355 324E L 336F L 318F L 320 374F 312E L 326 324 330 GC 325 318 GC 322 323 329E L 319 323D SA 320D RR 345D L VG 330 323D L 313F L 330D2 L 335 336 333 329D 330F L 329E 326D2 L MH3022 MH3024 323 GX 345D L 336F LNXE 329F L 335F LCR 320D 320E 323 GC 323GC 395 323E L 336F LN 329E LN 323E SA 320E LN 330F 316E L M320GC 329D2 L 324D LN 390F L 374 329D2 323F L 317 GC 326F LN 345 GC

VIBRATORY COMPACTOR

CB10 CB7 CS-34 CP-34

MOBILE HYD POWER UNIT

329D L 329E 330 MHPU 350MHPU 349E L HVG 349E 336F 336E C7.1 352FMHPU 323F OEM 390F 336E HVG 330D

MULTI TERRAIN LOADER

277D 257D3 257D 297D2 XHP 297D2 297D XHP 297D 287D

COMPACT TRACK LOADER

289D 279D3 299D 289D3 279D 239D3 299D3 XE 299D3 299D2 249D 249D3 259D 299D2 XHP 259D3 299D XHP 239D

GENERATOR SET

DE1400 D1250 DE1000S D1000 DE1250S D800 DE1250 3512B DE1500

ENGINE

C175-20

SOIL COMPACTOR

CP5 CS5

COLD PLANER

PM312 PM313 PM310

WHEEL LOADER

986 988GC 986K

TELEHANDLER

TH337C TH336C TH407C TH414C TH406C TH514C

COMPACT WHEEL LOADER

920K 914 910 906 910K 910M 920 914K 914M 918M

GEN SET ENGINE

DE1100 DE800S

ENGINE - MACHINE

C32

SKID STEER LOADER

289D3 226D 272D XHP 242D3 249D3 272D 236D3 262D 262D3 246D3 242D 272D3 XE 272D3 272D2 246D 232D 236D 272D2 XHP

WHEELED EXCAVATOR

M320GC M314 MH3026 M315 M322 M320 M315GC M318 M319 M316 M317 MH3040

PNEUMATIC COMPACTOR

CW34 CW-34

ASPHALT SCREED

SE60 SE50 VT SE60 FM SE47 FM SE47 VT

TRUCK

785 793D 793F 793F XQ 785G 797F 794 AC 793F CMD 793F OEM 789D 793F AC

COMPACTOR

CB8 CB7 CB10 CB13 CB15 CB16 CD8

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced