Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsRectangular Seals & Rings173-0703: 102.80mm Height Boot
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsRectangular Seals & Rings173-0703: 102.80mm Height Boot
173-0703: 102.80mm Height Boot

Cat® Boot (Joystick)

Brand: Cat

Product Images
173-0703: 102.80mm Height Boot
173-0703: 102.80mm Height Boot
173-0703: 102.80mm Height Boot
173-0703: 102.80mm Height Boot
173-0703: 102.80mm Height Boot

Cat® Boot (Joystick)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 173-0703

Units of Measure

USMetric
Material Description: EPDM Rubber
Length (mm): 159.6
Width (mm): 109.8
Height (mm): 102.8
Length (in): 6.28
Width (in): 4.32
Height (in): 4.04
Material: Ethylene propylene diene terpolymer (EPDM) Rubber
View More
Compatible Models for part number 173-0703

MULTI TERRAIN LOADER

247 267 287 247B3 277B 267B 287B 257B 247B 257 277 257B3

SKID STEER LOADER

242B3 262 226B3 226B 216B 246B 236B 216 236 232 252 252B3 236B3 216B3 242B 232B 262B 252B 228 226 248 246 242

WHEEL LOADER

930G 930H

COMPACT WHEEL LOADER

907H 907H2 906H2 908H2 908H 906H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced