Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHydraulicsOther Hydraulic Components174-4916: Valve Assembly-Solenoid
Home
HydraulicsOther Hydraulic Components
174-4916: Valve Assembly-Solenoid
174-4916: Valve Assembly-Solenoid

Cat® Solenoid Valve Assembly (24 VDC)

Brand: Cat

Product Images
174-4916: Valve Assembly-Solenoid
174-4916: Valve Assembly-Solenoid

Cat® Solenoid Valve Assembly (24 VDC)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 174-4916
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 174-4916

Units of Measure

USMetric
Hex Size (mm): 19.1
Diameter (in): 1.38
Height (mm): 54.6
Diameter (mm): 35
Length (in): 5.5
Thread Size (in): 7/8-15
Hex Size (in): 0.75
Height (in): 2.15
Length (mm): 139.6
View More
Compatible Models for part number 174-4916

TRACK-TYPE TRACTOR

D11R D11T D10R D10T

INTEGRATED TOOLCARRIER

IT38H IT38G IT38F

SOIL COMPACTOR

825G

WHEEL DOZER

824G

LANDFILL COMPACTOR

826G

WHEEL LOADER

938G 938F 938H 980G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert