Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareSprings174-7449: 155.44mm Free Length Compression Spring
HomeHardware, Seals, & ConsumablesHardwareSprings174-7449: 155.44mm Free Length Compression Spring
174-7449: 155.44mm Free Length Compression Spring

Cat® Spring (Compression)

Brand: Cat

Product Images
174-7449: 155.44mm Free Length Compression Spring
174-7449: 155.44mm Free Length Compression Spring
174-7449: 155.44mm Free Length Compression Spring
174-7449: 155.44mm Free Length Compression Spring
174-7449: 155.44mm Free Length Compression Spring

Cat® Spring (Compression)

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 174-7449

Units of Measure

USMetric
Outside Diameter (mm): 20.8
Material Description: Steel
Length (in): 4.54
Material: Alloy Steel
Outside Diameter (in): 0.82
Spring Type: Compression
Length (mm): 115.4
View More
Compatible Models for part number 174-7449

TRANSMISSION-ONHIGHWAY

CX35 CX31

INTEGRATED TOOLCARRIER

IT38H IT38G II IT28G

PETROLEUM ENGINE

C7

PETROLEUM TRANSMISSION

TH31-E61 TH35-E81 CX35-P800 CX31-P600

EJECTOR TRUCK

730

MOTOR GRADER

16M 18M3 12M 16M3 12K 14M-3 14M3 160 12M 3 12M 2 16 120 14 18 140M 160K 120M 140K 120K 160M 2 160M 3 160M 140M 3 AWD 14L 150 14M 12M 3 AWD 140K 2 160M 3 AWD 140M 3 140M 2 140 16GC 120K 2 120M 2

AG TRANSMISSION

TA19-M2WD TA22-M4WD TA19-M4WD

WHEEL LOADER

938G II 928H 928G 924H 924G 924GZ 928HZ 938H 930G 930H 924HZ

WHEEL SKIDDER

535C 545C 525C

CHALLENGER

MTC735 MT800 MTC745 MTC755 MT700 MTC765

ARTICULATED TRUCK

725C 725 725C2 730 735

TRANSMISSION

TA22 CX31

PETROLEUM PACKAGE

TH31-E61 TH35-E81

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced