Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws174-8102: 3/4''-16 x 2 7/16'' U Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
174-8102: 3/4''-16 x 2 7/16'' U Bolt
174-8102: 3/4''-16 x 2 7/16'' U Bolt

U BOLT

Brand: Cat

Product Images
174-8102: 3/4''-16 x 2 7/16'' U Bolt
174-8102: 3/4''-16 x 2 7/16'' U Bolt
174-8102: 3/4''-16 x 2 7/16'' U Bolt
174-8102: 3/4''-16 x 2 7/16'' U Bolt
174-8102: 3/4''-16 x 2 7/16'' U Bolt

U BOLT

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 174-8102
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 174-8102
Material Description: ISO Class 8.8 or SAE Grade 5 equivalent
Notes: Thread Length (mm)37, CL-to-CL: 109
Hole Thread Pitch: 16
Material: Alloy Zinc,Carbon Steel
Depth (mm): 62
Coating: Phosphate & Oil
Thread Size (mm): 1
Grade: 8.8
View More
Compatible Models for part number 174-8102

SOIL STABILIZER

SS-250 SS-250B

ROAD RECLAIMER

RR-250

STABILIZER MIXER

SM-350

RECLAIMER MIXER

RM-350B RM-350

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert