Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings175-0054: 1.5 x 52mm 75A FKM O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings175-0054: 1.5 x 52mm 75A FKM O-Ring
175-0054: 1.5 x 52mm 75A FKM O-Ring

O-Ring

Brand: Cat

Product Images
175-0054: 1.5 x 52mm 75A FKM O-Ring
175-0054: 1.5 x 52mm 75A FKM O-Ring
175-0054: 1.5 x 52mm 75A FKM O-Ring
175-0054: 1.5 x 52mm 75A FKM O-Ring
175-0054: 1.5 x 52mm 75A FKM O-Ring

O-Ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 175-0054

Units of Measure

USMetric
Cross Section Diameter (mm): 1.5
Cross Section Diameter (in): 0.059
Inside Diameter (mm): 52.0
Inside Diameter (in): 2.047
Material: FKM - Fluoroelastomer,FKM (75),FKM,Fluoroelastomer (FKM) Rubber
Polymer: Fkm (fluorocarbon)
Material Hardness: 75a
Compatible With: Diester lubricants; Halogenated hydrocarbons (above 100 Deg. C); Highly resistant to compression set; Petroleum fluids; Phosphate ester fluids; Silicone fluids; Some acids
View More
Compatible Models for part number 175-0054

TRANSMISSION

OEMTCPLUS

INDUSTRIAL LOADER

415F2 IL

BACKHOE LOADER

434 427F2 426 F2 414E 422F 442D 430D 442E 434E 422E 434F 438C 426C 438D 424B HD 416F2 430E 430F 415 416 420F2 422F2 424B2 428F2 424D 426 416E 424B 428F 428 436C 416F 420D 432E 420E 432F 424 432D 444E 420 416C 428D 416D 428E 428C 432F2 430F2 434F2 415F2 420F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced