Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeFilters & FluidsFiltersAir FiltersCab Air Filters175-2839: Cabin Air Filter
HomeFilters & FluidsFiltersAir FiltersCab Air Filters175-2839: Cabin Air Filter
175-2839: Cabin Air Filter

High Efficiency Cabin Air Filter

Brand: Cat

Product Images
175-2839: Cabin Air Filter
175-2839: Cabin Air Filter
175-2839: Cabin Air Filter
175-2839: Cabin Air Filter
175-2839: Cabin Air Filter

High Efficiency Cabin Air Filter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 175-2839

Units of Measure

USMetric
Efficiency Rating: Ultra High Efficiency
Height with Seal (in): 2.575
Height without Seal (in): 2.197
Type: Metal Panel
Material: Other Mixed: Metal-Nonmetal,Carbon Steel
Height with Seal (mm): 65.4
Media Type: High Efficiency
Height without Seal (mm): 55.8
View More
Compatible Models for part number 175-2839

TRACK-TYPE TRACTOR

D9T D9R D11R D10R D9 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced