Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeFilters & FluidsFiltersAir FiltersCab Air Filters175-2841: Cabin Air Filter
HomeFilters & FluidsFiltersAir FiltersCab Air Filters175-2841: Cabin Air Filter
175-2841: Cabin Air Filter

High Efficiency Cabin Air Filter

Brand: Cat

Product Images
175-2841: Cabin Air Filter
175-2841: Cabin Air Filter
175-2841: Cabin Air Filter

High Efficiency Cabin Air Filter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 175-2841

Units of Measure

USMetric
Efficiency Rating: Ultra High Efficiency
Height with Seal (in): 2.268
Type: Urethane Panel
Length (in): 11.811
Material: Other Mixed: Metal-Nonmetal,Carbon Steel
Height with Seal (mm): 57.6
Media Type: High Efficiency
Height without Seal (mm): 47.8
Height without Seal (in): 1.882
Width (mm): 273.0
Width (in): 10.748
Length (mm): 300.0
View More
Compatible Models for part number 175-2841

TRACK-TYPE TRACTOR

D10R D9T D9R D11R D9 GC

WIDE BODY TRUCK

707

ROTARY DRILL

MD6200

OFF-HIGHWAY TRUCK

D10R

QUARRY TRUCK

771D 775D 773E 777E

TRUCK

785 789 793F AC 793F CMD 775F 797 793F OEM 775E 775D 793F XQ 795F XQ 773E 793D 773D 797F 773F 793C 793F 795F AC 769D 789C 789D 789B 785C 777D 785D 797B 777F 785B

TRACTOR

776D 784C

WHEEL DOZER

844 854K 854 844K

OFF HIGHWAY TRUCK

785D 770 777E 793D 789D 773 773GC 793F

WHEEL LOADER

993K 992K 994K 994H 990K 990 993

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced