Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals175-3171: 1mm Thick Air Compressor Gasket
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals175-3171: 1mm Thick Air Compressor Gasket
175-3171: 1mm Thick Air Compressor Gasket

Cat® Air Compressor Gasket seals the cylinder head to the compressor body, preventing air and fluid leaks during operation

Brand: Cat

Product Images
175-3171: 1mm Thick Air Compressor Gasket
175-3171: 1mm Thick Air Compressor Gasket
175-3171: 1mm Thick Air Compressor Gasket
175-3171: 1mm Thick Air Compressor Gasket
175-3171: 1mm Thick Air Compressor Gasket

Cat® Air Compressor Gasket seals the cylinder head to the compressor body, preventing air and fluid leaks during operation

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 175-3171
Width (mm): 203.2
Height (mm): 2.5
Overall Width (mm): 138.0
Overall Length (mm): 222.0
Length (mm): 304.8
View More
Compatible Models for part number 175-3171

TRUCK ENGINE

C-10 C-12 C-18 C-15 C-16 C16 C18

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

C-12 C-15 C-10 3456 3196 C-16 3176C 3406E 3406C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced