Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals175-3172: 0.4mm Thick Air Compressor Mounting Gasket
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
175-3172: 0.4mm Thick Air Compressor Mounting Gasket
175-3172: 0.4mm Thick Air Compressor Mounting Gasket

Cat® Air Compressor Mounting Gasket seals the connection between the air compressor and its mounting surface, preventing vibrations

Brand: Cat

Product Images
175-3172: 0.4mm Thick Air Compressor Mounting Gasket
175-3172: 0.4mm Thick Air Compressor Mounting Gasket
175-3172: 0.4mm Thick Air Compressor Mounting Gasket
175-3172: 0.4mm Thick Air Compressor Mounting Gasket
175-3172: 0.4mm Thick Air Compressor Mounting Gasket

Cat® Air Compressor Mounting Gasket seals the connection between the air compressor and its mounting surface, preventing vibrations

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Gaskets seal the joint of two mating surfaces to prevent leakage and contamination.

Attributes:
Cat® parts are manufactured to precise specifications and built for durability, reliability, productivity, cost, and less environmental impact to deliver great value for customers.

Cat sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat gasket to protect your investment.

Applications:
Gaskets are used in many static joints throughout Cat machines and engines.

Description:
Gaskets seal the joint of two mating surfaces to prevent leakage and contamination.

Attributes:
Cat® parts are manufactured to precise specifications and built for durability, reliability, productivity, cost, and less environmental impact to deliver great value for customers.

Cat sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat gasket to protect your investment.

Applications:
Gaskets are used in many static joints throughout Cat machines and engines.

Specifications
Specifications
Width (mm): 127
Height (mm): 2.5
Overall Length (mm): 98
Length (mm): 203.2
Width (mm): 127
Height (mm): 2.5
Overall Length (mm): 98
View More
Compatible Models
Compatible Models
Truck Engine
C-10C-12C-18C-15C-16C16C18
Engine - Industrial
3406B
Industrial Engine
C-12C-15C-1034563196C-163176C3406E3406C
View More
Truck Engine
C-10C-12C-18C-15C-16C16C18
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 175-3172
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 175-3172

Description:
Gaskets seal the joint of two mating surfaces to prevent leakage and contamination.

Attributes:
Cat® parts are manufactured to precise specifications and built for durability, reliability, productivity, cost, and less environmental impact to deliver great value for customers.

Cat sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat gasket to protect your investment.

Applications:
Gaskets are used in many static joints throughout Cat machines and engines.

View More
Specifications for part number 175-3172
Width (mm): 127
Height (mm): 2.5
Overall Length (mm): 98
Length (mm): 203.2
View More
Compatible Models for part number 175-3172

TRUCK ENGINE

C-10 C-12 C-18 C-15 C-16 C16 C18

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

C-12 C-15 C-10 3456 3196 C-16 3176C 3406E 3406C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert