Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionBucket Cutting Edges175-3622: Cutting Edge Center
HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionBucket Cutting Edges175-3622: Cutting Edge Center
175-3622: Cutting Edge Center

Cutting Edge 25mm

Brand: Cat

Product Images
175-3622: Cutting Edge Center
175-3622: Cutting Edge Center
175-3622: Cutting Edge Center
175-3622: Cutting Edge Center
175-3622: Cutting Edge Center

Cutting Edge 25mm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 175-3622

Units of Measure

USMetric
Position: Rh/lh
Material: Boron Steel
Wear or Durability: Standard
Thickness (in): 0.984
Hole Size: 1-in Plow Bolt (28 Mm Square)
Thickness (mm): 25.0
Width (mm): 280.0
End 1 Hole Spacing (mm): 381.0
End 2 Hole Spacing (in): 15.0
Attachment Method: Bolt-on
End Shape 2: Straight
Width (in): 11.024
End Shape 1: Straight
End 2 Hole Offset (in): 7.362
End 2 Hole Spacing (mm): 381.0
Hole Quantity: 2
Edge Length (in): 31.457
Edge Shape: Continuous
End 1 Hole Spacing (in): 15.0
End 1 Hole Offset (in): 9.094
Edge Length (mm): 799.0
End 1 Hole Offset (mm): 231.0
Hole Spacing (in): 15.0
Hole Spacing (mm): 381.0
End 2 Hole Offset (mm): 187.0
View More
Compatible Models for part number 175-3622

WHEEL LOADER

938K 938M 926M 938 930M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced