Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsEngine Rotating ComponentsGears175-5201: Camshaft Drive Gear
HomeEngineEngine ComponentsEngine Rotating ComponentsGears175-5201: Camshaft Drive Gear
175-5201: Camshaft Drive Gear

Cat® 70-Tooth Camshaft Drive Gear, ID X OD X H: 70 X 246 X 31mm

Brand: Cat

Product Images
175-5201: Camshaft Drive Gear
175-5201: Camshaft Drive Gear
175-5201: Camshaft Drive Gear
175-5201: Camshaft Drive Gear
175-5201: Camshaft Drive Gear

Cat® 70-Tooth Camshaft Drive Gear, ID X OD X H: 70 X 246 X 31mm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 175-5201

Units of Measure

USMetric
Height (in): 1.22
Height (mm): 31.0
Inside Diameter (in): 2.76
Inside Diameter (mm): 70.0
Material: Steel,Low Alloy Steel
Outside Diameter (in): 9.7
Outside Diameter (mm): 246.0
View More
Compatible Models for part number 175-5201

PUMPER

SPF343C

GENERATOR

SR4 SR5 SR4B SR4BHV

GENERATOR SET

SR5 3516C GEN 3516C 3516B 3516C GEN SET 3516E 3512C 3512B

POWER MODULE

XQ2280 XQC1200 XQC1600

ENGINE

3516C 3512C

LOCOMOTIVE ENGINE

3516C 3512C 3512B

PETROLEUM TRANSMISSION

TH48-E80

PETROLEUM ENGINE

3516C 3512C

OFF HIGHWAY TRUCK

789D

PETROLEUM GEN SET

3512C

WHEEL LOADER

962K

GEN SET ENGINE

3512B 3516B

ENGINE - MACHINE

C4.4

ROTARY DRILL

MD6380 MD6540C

MARINE AUXILIARY

3512C 3516C 3512B 3516B

MARINE ENGINE

3512C 3516B 3516C 3512B

ENGINE - INDUSTRIAL

3512B

INDUSTRIAL ENGINE

3512B 3512C

TRUCK

797 789D 785D 797B

SPRAY AR

CAT WDS

PETROLEUM PACKAGE

TH48-E70

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced