Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings175-6176: 7.5 x 56mm 75A NBR O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings175-6176: 7.5 x 56mm 75A NBR O-Ring
175-6176: 7.5 x 56mm 75A NBR O-Ring

O-Ring

Brand: Cat

Product Images
175-6176: 7.5 x 56mm 75A NBR O-Ring
175-6176: 7.5 x 56mm 75A NBR O-Ring
175-6176: 7.5 x 56mm 75A NBR O-Ring
175-6176: 7.5 x 56mm 75A NBR O-Ring
175-6176: 7.5 x 56mm 75A NBR O-Ring

O-Ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 175-6176

Units of Measure

USMetric
Cross Section Diameter (mm): 7.5
Cross Section Diameter (in): 0.295
Inside Diameter (mm): 56.0
Inside Diameter (in): 2.205
Material: NBR (75),NBR - Nitrile,NBR (Nitrile butadiene),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 75a
View More
Compatible Models for part number 175-6176

GENERATOR SET

3512

SHOVEL LOGGER

345C

HEX BASED SPL SOLUTION

352F OEM 320E 330F OEM

LOAD HAUL DUMP

OTHER

MATERIAL HANDLER

MH3250 MH3260 MH3032 MH3040 MH3050 MH3295

FOREST PRODUCTS

OTHER

TRACK FELLER BUNCHER

522 521 521B 522B

OEM MOB HYD PWR UNIT

336MHPU

WHEELED EXCAVATOR

M315 W345C MH M315GC MH3040

FORESTRY PRODUCTS

FM528 LL 538 548 558 568 FM528

LOG LOADR FORST MACH

558

EXCAVATOR

336E LN 311D LRR 336E LH 349F LXE 316 GC 349D L 323F SA FM538 312C 336E 324E 336F MH3295 320D3 GC 316 GX 333 GC 320D3 314D CR FM548 335F 323F 336F XE 374F L 311C 390F 349E L 336E LNH 320D FM RR 315 GC MH3040 340MHPU 3101 340F L UHD 349E L VG 324E LN 352F XE VG 321C 345C 345D 326 GC 349 GC 336 MHPU 320E L 548 349F L 349D2 352F-VG 317 315 558 313 320GX 320D LRR 315C 326F L 323F OEM 320F L 336F L XE 312C L 568 FM 323E LN 326GC FM558 314E CR OTHER 314C 326F 320 GX 538 349D 330F LN FM568 350 OEM 330GC 336E L 320 GC 325C 349E 336E H 349F 320E RR 325F 352 UHD 340 352F 313 GX 340F 349 336 GC 345 328D LCR 313 GC 314D LCR 340F L LRE 349D2 L 336F LN XE 320E LRR 352 350 325F LCR 323F LN 355 319C 324E L 336F L 568 FM LL 320 321 374F 326 345C L 324 330 GC 325 318 GC 322 323 318C 329E L 319 320D RR 345D L VG 323D3 330 335 336 333 311F LRR 330F L 329E 314F CR 323 GX 345D L 336F LNXE 329F L 335F LCR 320C 320D 320E 323 GC 323GC 314E LCR 395 323E L 312 GX 336F LN 329E LN 312 GC 321D LCR 323E SA 320E LN 330F 315F LCR M320GC 390F L 374 323F L 317 GC 345C MH 326F LN 345 GC

MOBILE HYD POWER UNIT

336FMHPU 329E 330 MHPU 350MHPU 349E L HVG 349E 336F 336E 352FMHPU 323F OEM 390F 345D 345C 349D L 336E HVG 330F 330FMHPU 349D2 345C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced