Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings175-7895: 3.53 x 69.44mm 75A NBR O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings175-7895: 3.53 x 69.44mm 75A NBR O-Ring
175-7895: 3.53 x 69.44mm 75A NBR O-Ring

O-ring

Brand: Cat

Product Images
175-7895: 3.53 x 69.44mm 75A NBR O-Ring
175-7895: 3.53 x 69.44mm 75A NBR O-Ring
175-7895: 3.53 x 69.44mm 75A NBR O-Ring
175-7895: 3.53 x 69.44mm 75A NBR O-Ring
175-7895: 3.53 x 69.44mm 75A NBR O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 175-7895

Units of Measure

USMetric
Cross Section Diameter (mm): 3.53
Cross Section Diameter (in): 0.139
Inside Diameter (mm): 69.44
Inside Diameter (in): 2.734
Material: NBR (75),NBR - Nitrile,Nitrile (NBR),Polytetrafluoroethylene (PTFE) Plastic,Nitrile / NBR / HNBR / XNBR Rubber
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 75a
Dash Size: 232
View More
Compatible Models for part number 175-7895

UNDERGROUND ART TRUCK

AD22 AD45B AD30 AD45

POWER MODULE

XQC1600

INTEGRATED TOOLCARRIER

IT24F IT12B IT28G

LOAD HAUL DUMP

R2900 R3000H R2900G

OFF HIGHWAY TRUCK

793D 793F 798 AC 785D 789 785 793 798 789G 789D 796 AC 794 AC

MOTOR GRADER

18M3 120H 120G 16 14 18 120M 120K 12M 3 AWD 135H 160H ES 120M 2 12H NA 163H 120H ES 160 140M 140K 140H 140G 16H 16G 14L 140H NA 150 130G 140K 2 160M 3 AWD 140 143H 14H 12H 12G 12M 12K 14M3 12M 3 12M 2 120 160K 160H 160G 160M 140M 3 AWD 16H NA 140M 3 140M 2 160H NA 16M3 14M-3 135H NA 12H ES 14H NA 163H NA 160M 2 160M 3 120H NA 140H ES 120K 2

ROTARY CUTTER

RC20

TRACK-TYPE TRACTOR

D5K LGP D3K2 XL D4K XL D4H III D3G D5C III D4G D4H D3K XL D5G D2 D1 D3 D4K LGP D4K2 LGP D4H XL D5K2 LGP D3K2 LGP D5K XL D5K2 XL D4K2 XL D3K LGP

MARINE AUXILIARY

3516C 3516B 3608

MARINE ENGINE

3516 3616 3612 3516B 3516C 3516E 3512C C280-16 C280-12 C280-6 C280-8

OEM MOB HYD PWR UNIT

336MHPU

EXCAVATOR

336E LH 336D 312D 336F 315D L 336D2 L 335F 336F XE 330D2 336E LNH 340F L UHD 330B L 315C 336D L 336D2 336F L XE 330D L 330GC 336E L 340 340F 336 GC 345 329D L 336F L 330 GC 323 330 336D2 GC 330D2 L 335 336 329D 336F LNXE 336D2 XE 329D2 L 329D2 336D2 L XE 345 GC

MOBILE HYD POWER UNIT

340D2 L 336D L 349D2

GENERATOR SET

3516C GEN 3516C

ENGINE

3516C 3516E

TRACK LOADER

939 939C

PETROLEUM ENGINE

3516C C280-12 3512B

LOCOMOTIVE ENGINE

3612 3512E

BACKHOE LOADER

438C 426C 438D 424D 436C 434E 422E 420D 432E 432D 444E 442D 430D 442E 416C 428D 416D 428E 428B 428C

COLD PLANER

PR-1000 PR-450C PR-1000C

WHEEL DOZER

834 834K 854K

COMPACT WHEEL LOADER

902 908 906

WHEEL LOADER

928H 928G 928HZ 988 980G II 988K 930G 930H 950GC 924GZ 924HZ 950 GC 924F 924H 924G 980H 980G

ROAD RECLAIMER

RR-250B

SOIL STABILIZER

SS-250B

GEN SET ENGINE

3608 3606 C280-16 3616

INDUSTRIAL ENGINE

3516C

TRUCK

785 797 795F XQ 793D 793F 793F XQ 785G 797F 794 AC 785C 785D 785B 793F CMD 793F OEM 795F AC 789C 789D 789B MT4400D AC

TRACTOR

784C 784B

GAS ENGINE

G3612 G3616

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced