Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings175-7897: 3.53 x 78.97mm 75A NBR O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings175-7897: 3.53 x 78.97mm 75A NBR O-Ring
175-7897: 3.53 x 78.97mm 75A NBR O-Ring

O-ring

Brand: Cat

Product Images
175-7897: 3.53 x 78.97mm 75A NBR O-Ring
175-7897: 3.53 x 78.97mm 75A NBR O-Ring
175-7897: 3.53 x 78.97mm 75A NBR O-Ring
175-7897: 3.53 x 78.97mm 75A NBR O-Ring
175-7897: 3.53 x 78.97mm 75A NBR O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 175-7897

Units of Measure

USMetric
Cross Section Diameter (mm): 3.53
Cross Section Diameter (in): 0.139
Inside Diameter (mm): 78.97
Inside Diameter (in): 3.109
Material: NBR - Nitrile,NBR (75),Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber,Polytetrafluoroethylene (PTFE) Plastic
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 75a
Dash Size: 235
View More
Compatible Models for part number 175-7897

POWER MODULE

OEM POWER

WHEEL TRACTOR-SCRAPER

613G 657 651

LOAD HAUL DUMP

R1700 XE R1700

OFF HIGHWAY TRUCK

789G 772 785D 773GC 789 785

MATERIAL HANDLER

MH3250 MH3260

MOTOR GRADER

12H 12M 12M 3 12M 2 160K 160H 160M 140M 3 AWD 12M 3 AWD 140M 3 140M 2 160H NA 160H ES 163H 160 140M 163H NA 140H 160M 2 160M 3 14L 140H NA 150 160M 3 AWD 140H ES 140 143H

HYDRAULIC SHOVEL

6060 6020B 6020

TRACK-TYPE TRACTOR

D8R D8 GC D8GC D6R

WHEEL SKIDDER

535D 545D 555D 525D

ROTARY DRILL

MD6310 MD6200

FORESTRY PRODUCTS

558 568

LOG LOADR FORST MACH

558

EXCAVATOR

340 352F 345B II 345B L 349 349F LXE 349D L 330D MH 325D FM LL 349D2 L 352 355 312F GC 568 FM LL 345C L 349E L 345D L VG 336 349E L VG 352F XE VG 330D FM 345B 345C 345D 336 MHPU 548 325D FM 345D L 349F L 313F GC 349D2 352F-VG 313F LGC 558 568 FM 345B II MH FM558 330C FM 330C 345C MH 349D FM568 330D L 349E 349F 352 UHD

MOBILE HYD POWER UNIT

345C 365C L 349E L HVG 336F 345C L

WHEEL TRACTOR

613C II 613C 651

GENERATOR SET

3512

HEX BASED SPL SOLUTION

352F OEM

PETROLEUM TRANSMISSION

TH31-E61

EJECTOR TRUCK

730

BACKHOE LOADER

438C 424D 416C 416D 428B 416B 428C

FOREST PRODUCTS

OTHER

WHEEL LOADER

962M Z 962 960F 950M Z 950GC 962L 950M 950L 962M 950 GC 950 950F II

GEN SET ENGINE

POWER SYS

ARTICULATED TRUCK

725 730 735

TRANSMISSION

TR16-C7.1

ROTARY/TRACK DRILLS

MD6420 MD6420B MD6420C

INDUSTRIAL ENGINE

C7.1

WHEEL SCRAPER

613C

QUARRY TRUCK

772G

TRUCK

785 772G OEM 789C 789D 777C 789B 772G MT4400D AC 785G 772 770 785C 785D 785B

TRACTOR

776C 784C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced