Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings175-7898: 3.53 x 88.49mm 75A NBR O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings175-7898: 3.53 x 88.49mm 75A NBR O-Ring
175-7898: 3.53 x 88.49mm 75A NBR O-Ring

O-ring

Brand: Cat

Product Images
175-7898: 3.53 x 88.49mm 75A NBR O-Ring
175-7898: 3.53 x 88.49mm 75A NBR O-Ring
175-7898: 3.53 x 88.49mm 75A NBR O-Ring
175-7898: 3.53 x 88.49mm 75A NBR O-Ring
175-7898: 3.53 x 88.49mm 75A NBR O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 175-7898

Units of Measure

USMetric
Cross Section Diameter (mm): 3.53
Cross Section Diameter (in): 0.139
Inside Diameter (mm): 88.49
Inside Diameter (in): 3.484
Material: NBR (75),NBR - Nitrile,Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber,Polytetrafluoroethylene (PTFE) Plastic
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 75a
Dash Size: 238
View More
Compatible Models for part number 175-7898

UNDERGROUND ART TRUCK

AD22 AD60 AD55 AD30

INTEGRATED TOOLCARRIER

IT62G II IT62G IT62H IT14G2 IT12B IT14G

WHEEL TRACTOR-SCRAPER

613G 657 651

WHEEL HARVESTER

550B 560B 570B 580B 550

LOAD HAUL DUMP

R1700G R3000H R2900G R1700 XE R1300G II

MATERIAL HANDLER

MH3037 MH3049 MH3059

OFF HIGHWAY TRUCK

793F 798 AC 798 777G 789D 796 AC 794 AC

MOTOR GRADER

18M3 120H 120G 24 16 14 18 120M 120K 12M 3 AWD 135H 160H ES 120M 2 12H NA 16M 163H 120H ES 160 140M 140K 140H 140G 14L 140H NA 150 14M 130G 140K 2 160M 3 AWD 140 143H 16GC 14H 14G 12H 12G 24H 12M 24M 12K 14M3 12M 3 12M 2 120 160K 160H 160G 160M 140M 3 AWD 140M 3 140M 2 160H NA 16M3 14M-3 135H NA 12H ES 14H NA 163H NA 160M 2 160M 3 120H NA 140H ES 120K 2

TRACK SKIDDER

D4HTSK III 527

TRACK-TYPE TRACTOR

D5M D5N D4H XL D5K2 LGP

WHEEL SKIDDER

545 535C 545C 525C

MINI HYD EXCAVATOR

305.5E2 301.9 304CR 304SR 303CR 305.5 GC 304 307 303 SR 303.5CR 302.7CR

TRACK FELLER BUNCHER

TK732 1190T

UNDERGROUND ARTICULATED TRUCK

AD22

PIPELAYER

PL83 PL87

HARVESTER HEAD

SAT318TSC SAT318T

EXCAVATOR

317

COMPACT TRACK LOADER

285XE 275 285 255 265 275XE

GENERATOR SET

3508B

WHEEL TRACTOR

651E 651 657E 621F 657G 613C II

TRACK LOADER

933C 933

SOIL COMPACTOR

825 825K 825G II

EJECTOR TRUCK

730C2 EJ 730C 730

BACKHOE LOADER

420XE 438C 426C 415 416 428 436C 420 434 430 432 444 440 450 416C 428B 416B 428C

WHEEL DOZER

824G II

COLD PLANER

PR-450C

LANDFILL COMPACTOR

826 826G II 836H 836K 826K

WHEEL LOADER

982XE 960F 972G 972H 972K 980 982 950G II 980GC 950G 962H 962G 986H 950H 950K 986K 962K 980XE 930 938 966H 966G 966K 982 XE 980 XE 966K XE 972G II 924H 924G 924K 962G II 980F 980H 980G 980L 980K 980M 938H 966G II 982M 950F II

FORWARDER

574B 554 564 574

TRANSMISSION

TR16-C7.1

ARTICULATED TRUCK

725C 730C2 725C2 730 EJECTOR 730C 725 730 735

WAGON

613C II

SKID STEER LOADER

270XE 250 260 270 265

QUARRY TRUCK

773E 771D 771C

WHEEL SCRAPER

613C II 613C

TRUCK

797 795F XQ 793D 793C 793F 793F XQ 773E 773D 797F 794 AC 785C 785D 793F CMD 793F OEM 795F AC 789C 789D 777C 789B 777D 777G 777F MT4400D AC 769D 769C

TRACTOR

776D 776C 784C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced