Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings175-7902: 3.53 x 110.72mm 75A NBR O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings175-7902: 3.53 x 110.72mm 75A NBR O-Ring
175-7902: 3.53 x 110.72mm 75A NBR O-Ring

O-ring

Brand: Cat

Product Images
175-7902: 3.53 x 110.72mm 75A NBR O-Ring
175-7902: 3.53 x 110.72mm 75A NBR O-Ring
175-7902: 3.53 x 110.72mm 75A NBR O-Ring
175-7902: 3.53 x 110.72mm 75A NBR O-Ring
175-7902: 3.53 x 110.72mm 75A NBR O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 175-7902

Units of Measure

USMetric
Cross Section Diameter (mm): 3.53
Cross Section Diameter (in): 0.139
Inside Diameter (mm): 110.72
Inside Diameter (in): 4.359
Material: NBR - Nitrile,NBR (75),Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber,Polytetrafluoroethylene (PTFE) Plastic
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 75a
Dash Size: 245
View More
Compatible Models for part number 175-7902

PAVING COMPACTOR

C13 MARINE MG630

WHEEL TRACTOR

611 615C II

TRACK LOADER

973D 973K 973 953D 953K 939C 953

SOIL COMPACTOR

825 CS12 GC 825H 825G 825K CS10 GC CP12 GC CP11 CP13 825G II CS10 CS11 CS12 CP13 GC CS13 CS13 GC CS11 GC

PETROLEUM TRANSMISSION

TH31-E61 TH35-E81 CX31-P600

EJECTOR TRUCK

730C2 EJ 730 730C

BACKHOE LOADER

420XE 442D 430D 438C 438D 416F2 415 416 420F2 424D 420 434E 422E 450E 416E 416F 420D 432E 420E 432D 416C 428D 416D 428E 428B 416B 428C 415F2 420F

WHEEL DOZER

834 834G 834H 834K 854 824H 824G 824K 854K 824G II 824

LANDFILL COMPACTOR

826 826G II 826G 826H 826K

MOTOR GRADER

120H

TELEHANDLER

TH350B

WHEEL LOADER

995 990K 993 992 993K 924F 980H 992G 992K 930G 930H

ELECTRIC ROPE SHOVEL

7495 HF 7495

WHEEL SKIDDER

535D 535C 525D 525C

TRACK-TYPE TRACTOR

D7R D5 D8 D8T D8R D8 GC D8R II D5R LGP D6N LGP D8GC D5R2 D5R XL D6N XL D6R D6M D6N

ARTICULATED TRUCK

725C 730C2 730C D250E II 725 725C2 730 735

ROTARY DRILL

MD6380

ROTARY/TRACK DRILLS

MD6540 MD6640

PIPELAYER

572R II

WHEEL SCRAPER

615C

TRUCK

797

EXCAVATOR

MH3295 374F L 390F 374F 3101 395 390F L 374

VIBRATORY COMPACTOR

CS11 GC CS512 GC CP11 GC CS10 GC CP12 GC

PETROLEUM PACKAGE

TH31-E61

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced