Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUndercarriageTrack ComponentsTrack Seals176-4872: Track Seal
Home
UndercarriageTrack ComponentsTrack Seals
176-4872: Track Seal
176-4872: Track Seal

Cat® Track Seal "W" Type, 51.6mm Outside Diameter

Brand: Cat

Product Images
176-4872: Track Seal
176-4872: Track Seal
176-4872: Track Seal
176-4872: Track Seal
176-4872: Track Seal

Cat® Track Seal "W" Type, 51.6mm Outside Diameter

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
176-4872
This part:
176-4872: Track Seal
Inside Diameter (in)

1.354

Seal Lip Diameter (in)

0

Outside Diameter (in)

2.031

Description

Cat® Track Seal "W" Type, 51.6mm Outside Diameter

162-4307
This part:
162-4307: Track Seal
Inside Diameter (in)

1.339

Seal Lip Diameter (in)

0

Outside Diameter (in)

2.047

Description

Cat® Track Seal "W" Type, 52mm Outside Diameter

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert