Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineTurbo SystemTurbochargers & Turbocharger Groups177-6920: 6.35mm Inner Diameter Turbocharger Hose
Home
EngineTurbo SystemTurbochargers & Turbocharger Groups
177-6920: 6.35mm Inner Diameter Turbocharger Hose
177-6920: 6.35mm Inner Diameter Turbocharger Hose

Cat® 6.35mm Inner Diameter Turbocharger Hose used in Air inlet and Exhaust

Brand: Cat

Product Images
177-6920: 6.35mm Inner Diameter Turbocharger Hose
177-6920: 6.35mm Inner Diameter Turbocharger Hose

Cat® 6.35mm Inner Diameter Turbocharger Hose used in Air inlet and Exhaust

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
177-6920177-6920
214-7568214-7568
7C-74317C-7431
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 177-6920
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 177-6920

Units of Measure

USMetric
Width (mm): 254
Height (mm): 12.7
Length (in): 12
Height (in): 0.5
Length (mm): 304.8
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 177-6920

PUMPER

SPP101

TRUCK ENGINE

C7 3126B 3126 3126E

INTEGRATED TOOLCARRIER

IT62G IT38G

COMBINE HARVESTER

460

WHEEL HARVESTER

580B 570B

WHEEL LOADER

960F 938G 950G 962G 950F II

WHEEL SKIDDER

535B 525B

INDUSTRIAL TRACTOR

TK371

CHALLENGER

MTC735 MT765 MTC745 MT755 MTC755 MT745 MTC765 MT735

ASPHALT PAVER

BG-2455D AP-1055D BG-260D AP-1000D

COMBINE

470 465 460

WHEELED EXCAVATOR

M325C MH

INDUSTRIAL ENGINE

C7 C-9 3126B

WHEEL FELLER BUNCHER

TK370 TK380 543 533

LOGGER

322C

EXCAVATOR

325D FM 324D FM LL 328D LCR 325D FM LL 329D L 325D L 324D FM 324D 325D MH M325D MH 326D L 325C L 322C FM 322C 324D LN 325C FM M325D L MH 329D 324D L 325C 325D

MOBILE HYD POWER UNIT

324D LN 325D L 325C 325D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert