Earn up to $150 value in Cat® Credits

Details
Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeHardware, Seals, & ConsumablesBearings & BushingsRolling Elements178-4640: Bearing - Cone(Debris Resistant)
Home
Hardware, Seals, & ConsumablesBearings & BushingsRolling Elements
178-4640: Bearing - Cone(Debris Resistant)
178-4640: Bearing - Cone(Debris Resistant)

Cat® Tapered Roller Bearing (Cone Only)

Brand: Cat

Product Images
178-4640: Bearing - Cone(Debris Resistant)
178-4640: Bearing - Cone(Debris Resistant)
178-4640: Bearing - Cone(Debris Resistant)
178-4640: Bearing - Cone(Debris Resistant)
178-4640: Bearing - Cone(Debris Resistant)

Cat® Tapered Roller Bearing (Cone Only)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 178-4640

Units of Measure

USMetric
Inside Diameter (in): 3.543
Inside Diameter (mm): 90.000
Width (in): 1.732
Width (mm): 44.000
Material: Alloy Steel
View More
Compatible Models for part number 178-4640

UNDERGROUND ART TRUCK

AD60 AD55 AD30 AD55B AD45B AE40 II AD45

POWER MODULE

TR43-E44 TR43-C18L TR43

INDUSTRIAL ENGINE

C9.3B

SOIL COMPACTOR

825G II 825H 825G

LOAD HAUL DUMP

R2900G R3000H R2900

WHEEL DOZER

824G II 824H 824G 834B 834K

OEM SOLUTIONS

3412C

LANDFILL COMPACTOR

826H 836K 836 826G 826G II

WHEEL LOADER

988F II 986 988B 988GC 988G 988H 988F 988K 986H 980H 986K 980G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert