Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers178-8169: 2mm Thick Transmission Case Thrust Washer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers178-8169: 2mm Thick Transmission Case Thrust Washer
178-8169: 2mm Thick Transmission Case Thrust Washer

Cat® Transmission Case Thrust Washer maintains gear alignment and spacing, ensuring smooth operation and reduced friction within the transmission system

Brand: Cat

Product Images
178-8169: 2mm Thick Transmission Case Thrust Washer
178-8169: 2mm Thick Transmission Case Thrust Washer
178-8169: 2mm Thick Transmission Case Thrust Washer
178-8169: 2mm Thick Transmission Case Thrust Washer
178-8169: 2mm Thick Transmission Case Thrust Washer

Cat® Transmission Case Thrust Washer maintains gear alignment and spacing, ensuring smooth operation and reduced friction within the transmission system

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 178-8169

Units of Measure

USMetric
Washer Type: Thrust
Material: Steel,Carbon Steel
Inside Diameter (mm): 71.0
Outside Diameter (mm): 93.0
Thickness (mm): 2.0
Inside Diameter (in): 2.79
Outside Diameter (in): 3.66
Thickness (in): 0.08
View More
Compatible Models for part number 178-8169

ENGINE - MACHINE

C4.4 C3.4B

TRANSMISSION

OEMTPG145

INDUSTRIAL ENGINE

C4.4 C3.6

TELEHANDLER

TH1055 TH1255 TH3510D TH3510 TH0642 TL1255C TH0842 TL1255D TL1055C TL1055D TH406C TH408D TH336C TH514D TL1255 TH330B TH408 TH560B TH340B TH350B TH580B TH360B TL1055 TL943 TL642 TL642D TL943D TL642C TH514C TL943C TH417C TH407C TH355B TH357D TH337C TH414C TH220B TH460B TH357

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced