6Y-1192: Ring Seal
+ / - Hover over image to Zoom
Other Views

    6Y-1192: Ring Seal

    Part Number: 6Y-1192
    Brand: Cat
    Retrieving Price.....

    Cat® Seal Ring (Transmission)

    Description:
    Cat designs and manufactures its retainers and seals to endure incredible torque, high impact loads, and frequent directional changes. Cat seal rings are designed for the sealing of liquids and gases in static, rotating, and reciprocating applications.

    Attributes:
    Plastic seal ring with scarf joint

    Application:
    Cat seal rings are used in a wide variety of sealing applications throughout Cat machines. Consult your owner’s manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Cross Section Height (in): 0.08
    • Cross Section Width (in): 0.09
    • Inside Diameter (in): 1.3
    • Material: Plastic
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Outside Diameter (in): 1.4
    • Thickness (in): 0.09
    bhl
    434F2, 444F, 428D, 416F2 416D, 420E 436C, 430F2 428C, 432D, 434E, 442D, 426 F2 428F2, 416C, 416B, 426C, 430E 420F2 446D, 438C, 420D, 432F2, 428F, 446B, 428B, 438D, 434F, 430F 420F 430D, 432E, 427F2, 442E, 444F2, 424B, 444E, 450F, 450E, 424D, 422F2 432F, 424B2, 415F2 IL 428E, 415F2

    backhoe loaders
    442D, 442E, 432E, 434E, 432D, 420F2IT, 430EIT, 420EIT, 420F2ST, 430F2ST, 436B, 428II, 440, 450-07

    wheel loaders
    930K 926M 924K 930M

    wtl
    938K 938M 930K 924K

    tmh
    TH560B, TL1055C, TL1255C, TL1055D, TH417C, TH330B, TL943C, TH408D, TH406C, TH514C, TH355B, TH336C, TH460B, TH357D, TH3510D, TH414C, TL1255D, TH407C, TL642D, TH337C, TL642C, TH580B, TL943D, TH220B, TH514D, TH350B, TH340B, TH360B