Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers179-5764: M36 ID Steel Flat Washer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers179-5764: M36 ID Steel Flat Washer
179-5764: M36 ID Steel Flat Washer

FLAT WASHER

Brand: Cat

Product Images
179-5764: M36 ID Steel Flat Washer
179-5764: M36 ID Steel Flat Washer
179-5764: M36 ID Steel Flat Washer
179-5764: M36 ID Steel Flat Washer
179-5764: M36 ID Steel Flat Washer

FLAT WASHER

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 179-5764

Units of Measure

USMetric
Washer Type: Flat
Outside Diameter (mm): 60.0
Outer Diameter (mm): 60.0
Inside Diameter (mm): 39.0
Thickness (mm): 6.0
Outer Diameter (in): 2.362
Thickness (in): 0.236
Fits Bolt Sizes (mm): M36
Material: SOFT STEEL,Carbon Steel
Inside Diameter (in): 1.535
Outside Diameter (in): 2.362
View More
Compatible Models for part number 179-5764

TRACK-TYPE TRACTOR

D4C III D3G D5C III D4G D5G D3C III

GENERATOR SET

3508

ASPHALT PAVER

BG-2455D BG-2455C AP-800D AP-800C BG-230 AP-1055B AP-1055D BG-260D BG-260C AP-1000B AP-1000D

ASPHALT SCREED

AS2301 AS2251

TRUCK

785 793F AC 793F CMD 797 793F OEM 793F XQ 785G 793D 797F 793F 795F AC 789D 785C 785D 797B

LOAD HAUL DUMP

OTHER

EXCAVATOR

312D2 312D2 GC 311D LRR 312D L 313 GX 316 GC 313 GC 314D LCR 313F GC 312E 312F 312D 314E LCR 316 GX 312 GX 313F LGC 315 313 312 GC 314D CR 312F GC 313D2 GC 312D2 L 312E L 313D2-GC 315F LCR 313D2 315 GC 314E CR 313F L 311F LRR 314F CR 313F 313D

VIBRATORY COMPACTOR

CB-536D

OFF HIGHWAY TRUCK

789G 785D 793D 789D 793F 789 785 793

ROTARY CUTTER

RC20

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced