Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits179-7069: Engine Housing Cover Gasket
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits179-7069: Engine Housing Cover Gasket
179-7069: Engine Housing Cover Gasket

Cat® Gasket

Brand: Cat

Product Images
179-7069: Engine Housing Cover Gasket
179-7069: Engine Housing Cover Gasket
179-7069: Engine Housing Cover Gasket
179-7069: Engine Housing Cover Gasket

Cat® Gasket

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 179-7069

Units of Measure

USMetric
Overall Width (in): 16.8
Overall Height (in): 0.02
Overall Length (in): 20.7
Overall Width (mm): 426.72
Overall Height (mm): 0.508
Overall Length (mm): 525.78
View More
Compatible Models for part number 179-7069

GEN SET ENGINE

3056 3054

ASPHALT PAVER

BG-210B BG-225B AP-800C BG-230

MINI HYD EXCAVATOR

307-A

GENERATOR SET

3054

MARINE ENGINE

3056

INTEGRATED TOOLCARRIER

IT14G

INDUSTRIAL ENGINE

3054 3056

EXCAVATOR

307 312-A 317 N 317-A 315-A M312 M315 317-A N

BACKHOE LOADER

436C 416C 438C 426C 428B 416B 428C

VIBRATORY COMPACTOR

CB-545 CB-544 CS-431C CP-433C CS-433C CB-535B CB-434B CP-323C CS-323C CB-534B

COMPACT WHEEL LOADER

914G

TELEHANDLER

TH62 TH63 TH82 TH83

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced