179-7400: O-Ring
+ / - Hover over image to Zoom
Other Views

    179-7400: O-Ring

    Part Number: 179-7400
    Brand: Cat
    Retrieving Price.....

    O-ring

    Description:
    O-Rings are mainly used in static application as both axial or radial seals to prevent leakage and contamination.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat® engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat® O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat® O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat® sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat seal to protect your investment.

    Applications:
    O-Rings are used in a wide variety of applications throughout the entire Cat® product line.

    Warning: This product can expose you to chemicals including Silica, crystalline (airborne particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Coating: None
    • Cross Section Diameter (in): 0.06
    • Inside Diameter (in): 0.06
    • Material: FKM - Fluoroelastomer
    • Material Description: FKM provides superior performance in most applications, including Air, Engine Oil, Diesel Fuel, Hydraulic Oil, Automatic Transmission Fluid and Biodiesel. Most FKM formulations should not be used with Coolant/Urea. FKM is effective in high temperatures, and has good abrasion and cut resistance.
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Primary Sealing Material: Rubber
    • Seal/O-Ring Type: Standard
    wheel tractor-scraper
    621K OEM 637D, 637G, 627H, 637K, 631K, 621H, 621K, 627G

    pipelayer
    561N, PL72, PL83, PL87

    underground articulated truck
    AD30, AD60, AD45B, AD55B

    engine - generator set
    C32, C175-16, 3516E, C27, 3516C, C9, C15, XQC1600, XQC1200 C175-20

    forest products
    2590, 522B, 552 2 573, 541 2 2470C, 2391, 2390, 553C, 2290, 551, 532, 552, 511, 521B, 522, 541, 586C, 521, 2491

    wheel-type skidder
    525C, 535C, 545C

    track type tractors
    D6T, D6R, D6R III D6N, D6R II D10T2, D8R D6R XL D11R, D7R, D9T, D11T, D7R XR D5R2 D7E, D8T, D6R STD D6K XL D7R LGP D6K D6R LGP D5N D11TCD, D11RCD

    expanded mining products
    6015B, 6030, 6020B, MD5075, 6040 FS 6040, MD6540C

    track excavators
    336D2L, 336DL, 320-01GC, 323-07, 320-07

    off-highway truck
    785, 793F AC 777D, 772G, 793F, 777G, 789D, 785G, 770G, 785D, 773G LRC 794 AC 775G OEM 797B, 785C, 797F, 793D, 773G OEM 785B, 777B, 789B, 775G LRC 775G, 777E, 793F XQ 789C, 793F OEM 793F CMD 773G, 773E, 789, 784C, MT4400D AC 795F XQ 795F AC

    articulated trucks
    730C2

    underground articulated trucks
    AD30, AD60, AD45B, AD55B

    mining
    6015B, 6030, 6020B, MD5075, 6040 FS 6040, MD6540C

    oem solutions
    CAT WDS

    cold planer
    PM622, PM620, PM825, PM822, PM310, PM820, PM313, PM312

    track-type tractor
    D6T, D6R, D6R III D6N, D6R II D10T2, D8R D6R XL D11R, D7R, D9T, D11T, D7R XR D5R2 D7E, D8T, D6R STD D6K XL D7R LGP D6K D6R LGP D5N D11TCD, D11RCD

    petroleum products
    C7, CX31-C15I CX38-P892 CX31-C11I TH48-E70 C27, C9, TH35-C13I C18, TH35-E81 TH35-C15I C175-16, CX31-C18I C15, CX31-P600 TH31-E61 CX35-P800 C13, C11, TH31-C9P 3512E, CX38-P800 CX31-C9I 2016 CX35-C18I TH31-C9I CX31-C13I C32, TH35-C11I

    7 to 9 liter
    C9, C9.3

    3500
    3508B

    paving compactor
    CB-64 CP-76 CS-54 CB-54 CS-74 CS-64 CS-76 CP-56 CP-64 CS-56

    transmission
    CX31 DB

    motor grader
    140M, 140K, 160K, 160M 2 120M, 120K 2 160M, 12M, 120K, 24, 18M3, 16M3, 140G, 12K, 12H, 14L 140M 2 14M-3 140K 2

    wheel-type loader
    966D, 950H, 930H, 924H, 950L, 928H, 966M, 928HZ, 972M, 988K, 993K, 988H, 990K, 966F, 938H, 962 962G II 994K, 962H, 924HZ, 966L, 966F II 972G II 990H, 966H, 962L, 980H, 966G II 972H, 966E, 972L, 938G II 950M, 986H, 994H, 994F, 986K, 980G II 950G II

    engine - industrial
    C27, C32, C18, C175-16, C13, 3516B, C11, C9, C15, C7, 3516C, SPF743, C9.3B, 3512C

    track loaders
    973D

    articulated dump truck
    740, 745 740 GC 725C, 740B, 730, 730C2 EJ 735B, 730C, 725C2, 735C, 735, 740C 745C

    engine - truck
    C7, C9, C13, C-9

    vees 27 to 32 liter
    C27

    asphalt paver
    BG-2455D, AP-1000D, AP-1055D, BG600D, AP-655D, BG-260D, BG655D, BG555E, AP-555E AP-500E, BG500E, AP-1000E AP-1055E AP-600D

    material handler
    M325D MH M325D L MH

    integrated toolcarrier
    IT62H, IT38G II

    road reclaimer
    RM500B

    wheel dozer
    824K, 834K, 814F II 824H, 844H, 834H

    off highway trucks
    777D, 789D, 793C, 797, 777GLRC

    excavator
    326D2, 320, 336D2 L 374F L 330D2 336D L 336D2, 330D MH 312D, 320D, 319D LN 345D L 323D L 324D L 323D2 L 390F L 324D, 336D2 GC 325D FM LL 320 GC 329D L 318D2 L 324D FM LL 315D L 330D L 312D L 324D FM 323, 336D2 XE 325D MH 325D FM 329D2, 336D2 L XE 313D, 340D L 320D GC M325D L MH 340D2 L 345D, M325D MH 349D L 330D2 L

    drill
    MD6310, MD6250

    wheel loaders
    993KLRC

    earthmoving compactor
    825K, 836K, 815F II 825H, 836H, 826K, 826H, 816F II 815B