180-5161: Pulley-Crankshaft
+ / - Hover over image to Zoom
Other Views

    180-5161: Pulley-Crankshaft

    Part Number: 180-5161
    Brand: Cat
    Retrieving Price.....

    Cat® Crankshaft Pulley (8 Groove)

    Description:
    Cat pulleys are designed and tested to deliver the quality you expect from your equipment. Cat pulleys are used to transfer torque from the crankshaft to the engine components via belts. Cat pulleys are grooved between the flanges around its circumference to support belt drive systems.

    Attributes:
    • Steel pulley
    • 8 groove pulley

    Application:
    Cat pulley is mounted to the crankshaft. Consult your owner’s manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 5.3
    • Height (mm): 135
    • Length (mm): 210.8
    • Material Description: Iron
    • Outside Diameter (in): 7.8
    • Outside Diameter (mm): 197
    • Width (mm): 210.8
    underground articulated truck
    AD30

    engine - truck
    C-15, C15, 3406E, C-16