Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineBelts, Pulleys, & Vibration DampersEngine Belts190-0649: Belt Tightener
HomeEngineBelts, Pulleys, & Vibration DampersEngine Belts190-0649: Belt Tightener
190-0649: Belt Tightener

Cat® Belt Tightener for the fan drive ensures optimal tension for the proper transmission

Brand: Cat

Product Images
190-0649: Belt Tightener
190-0649: Belt Tightener

Cat® Belt Tightener for the fan drive ensures optimal tension for the proper transmission

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 190-0649

Units of Measure

USMetric
Overall Length (mm): 172.72
Overall Width (mm): 91.44
Overall Height (mm): 76.2
Overall Length (in): 6.8
Overall Width (in): 3.6
Overall Height (in): 3.0
Width (mm): 104.1
Height (mm): 86.4
Material: Carbon Steel
Length (mm): 208.3
View More
Compatible Models for part number 190-0649

ENGINE - MACHINE

C-9

UNDERGROUND ART TRUCK

AD30

ARTICULATED TRUCK

725 730

ASPHALT PAVER

BG-260D BG-2455D AP-1000D AP-1055D

TRUCK ENGINE

C-10 C-12 3406E C9 C-18 3126E C-15 C-16 3176B 3116 3176 C15 3126B 3126

INDUSTRIAL ENGINE

C-12 C-10 3176C C7 3176B C9 3126B 3196 C18 C-9

FRONT SHOVEL

5090B

PETROLEUM ENGINE

C9 C7

REMAN ENGINE

3406E

EXCAVATOR

385B

MOTOR GRADER

12M 150 163H 140 143H 140M 160H 140H 140G 14H 16H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced