Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws180-5932: M20-2.5 x 80mm Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws180-5932: M20-2.5 x 80mm Hex Head Bolt
180-5932: M20-2.5 x 80mm Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Product Images
180-5932: M20-2.5 x 80mm Hex Head Bolt
180-5932: M20-2.5 x 80mm Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 180-5932

Units of Measure

USMetric
Bolt Length (in): 3.15
Thread Size (dia x pitch) (mm): M20x2.5
Bolt Length (mm): 80.0
Bolt Type: Hex Head
Coating: Zinc Flake
Grip Length (in): 0.295
Grip Length (mm): 7.5
Material: Steel,Alloy Zinc,Low Alloy Steel
Hand of Thread: RH
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 10.9
Thread Size (mm): M20
Locking Feature: None
View More
Compatible Models for part number 180-5932

TRACK-TYPE TRACTOR

D11T

CHALLENGER

MTC755 MTC735 MTC765 MTC745

ARTICULATED TRUCK

D250E II D300E II

GENERATOR SET

C175-16 C175-16GENSET C175-20

TRACK LOADER

963K 963

LOCOMOTIVE ENGINE

C175-20

PETROLEUM ENGINE

C175-16

EXCAVATOR

345B II 349 385C L 365B II 330C 365C L 352 355 365C 385B 325C 365B

MOBILE HYD POWER UNIT

385C L

ELECTRIC ROPE SHOVEL

7495 HF 7495

WHEEL LOADER

962 950

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced